calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. SD card and USB port
- 2. 2 analog inputs and a broad choice of I/Os
- 3. Run/stop switch and cartridge extension
- 4. Ethernet and serial line ports
- 5. A bus connector is set to distribute data and power supply when coupling Modicon TM3 expansion modules to Modicon PLC
cartridge M221 - conveying 1 serial line - I/O extension
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Range of product | MODICON M221 |
| Product or component type | SERIAL LINE CARTRIDGE |
| Product compatibility | MODICON M221C |
| Product specific application | CONVEYING APPLICATIONS |
| Integrated connection type | NON ISOLATED SERIAL LINK - SCREW TERMINAL BLOCK FOR RS232NON ISOLATED SERIAL LINK - SCREW TERMINAL BLOCK FOR RS485 |
| Transmission rate | 1.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 15 M FOR RS4851.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 3 M FOR RS232 |
| Communication port protocol | NON ISOLATED SERIAL LINK: MODBUS MASTER/SLAVE - RTU/ASCII OR SOMACHINE-NETWORK |
| Insulation | NON-INSULATED BETWEEN LINES AND INTERNAL LOGIC |
| Height | 41 MM |
| Depth | 15 MM |
| Width | 35 MM |
| Net weight | 0.015 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.5 CM |
| Package 1 Width | 4.6 CM |
| Package 1 Length | 7.0 CM |
| Package 1 Weight | 20.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 75 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 3.68 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 2400 |
| Package 3 Height | 75 CM |
| Package 3 Width | 40 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 57 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 6 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.970154321 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0025804321 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0000589938 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4.7211388889 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0079898148 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| RoHS Eur Status | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Range of product | MODICON M221 |
| Product or component type | SERIAL LINE CARTRIDGE |
| Product compatibility | MODICON M221C |
| Product specific application | CONVEYING APPLICATIONS |
| Integrated connection type | NON ISOLATED SERIAL LINK - SCREW TERMINAL BLOCK FOR RS232NON ISOLATED SERIAL LINK - SCREW TERMINAL BLOCK FOR RS485 |
| Transmission rate | 1.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 15 M FOR RS4851.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 3 M FOR RS232 |
| Communication port protocol | NON ISOLATED SERIAL LINK: MODBUS MASTER/SLAVE - RTU/ASCII OR SOMACHINE-NETWORK |
| Insulation | NON-INSULATED BETWEEN LINES AND INTERNAL LOGIC |
| Height | 41 MM |
| Depth | 15 MM |
| Width | 35 MM |
| Net weight | 0.015 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.5 CM |
| Package 1 Width | 4.6 CM |
| Package 1 Length | 7.0 CM |
| Package 1 Weight | 20.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 75 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 3.68 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 2400 |
| Package 3 Height | 75 CM |
| Package 3 Width | 40 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 57 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 6 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.970154321 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0025804321 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0000589938 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4.7211388889 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0079898148 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| RoHS Eur Status | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |