Schneider Electric Contactor 30/40 kVAR; TeSys D, LC1DTKP7
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Contactor 30/40 kVAR; TeSys D, LC1DTKP7
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | LC1DTKP7 |
Weight | 1.109 kg |
height | 6.700 cm |
width | 19.500 cm |
Product Hover Image | /p/b/pb115168_1500x1500.jpg |