Capacitor contactor, TeSys D, 12.5 kVAR at 400 V/50 Hz, coil 230 V AC 50/60 Hz
SKU :
LC1DFKP7
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 406.77
AEDÂ 294.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 9 A - 42 V AC coil
Capacitor contactor, TeSys D, 12.5 kVAR at 400 V/50 Hz, coil 230 V AC 50/60 Hz
AEDÂ 406.77
AEDÂ 294.00
- Specifications
- Documents
- Reviews
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LC1DFKP7 |
| [Uc] control circuit voltage | 230 V AC 50/60 Hz |
| ambient air temperature for storage | -60-80 °C |
| auxiliary contact composition | 1 NO + 2 NC instantaneous |
| auxiliary contacts type | type mechanically linked 1 NO + 2 NC conforming to IEC 60947-5-1 |
| compatibility code | LC1D |
| connections - terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: solid, power circuit: screw clamp terminals 2 1.5-4 mm² - cable stiffness: solid, power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 2 1.5-4 mm² - cable stiffness: flexible with cable end |
| contactor application | power factor correction |
| control circuit type | AC at 50/60 Hz |
| Depth | 121 mm |
| device application | control |
| device short name | LC1DFK |
| Height | 115 mm |
| IP degree of protection | IP20 front face conforming to IEC 60529 |
| maximum operating rate | 240 cyc/h |
| mounting support | DIN rail, plate |
| net weight | 0.53 kg |
| operating altitude | 0...3000 m |
| pole contact composition | 3 NO |
| Poles Description | 3P |
| product certifications | IECEE CB Scheme, UKCA |
| product or component type | capacitor duty contactor |
| Range | TeSys, TeSys Deca |
| range of product | TeSys Deca |
| rated operational voltage limits | power circuit: 690 V AC 50/60 Hz |
| tightening torque | control circuit: 1.7 N.m - on screw clamp terminals, power circuit: 1.7 N.m - on screw clamp terminals |
| utilisation category | AC-6b |
| width | 45 mm |
| Reactive power rating | 7 kvar at 230-230 V AC 50 Hz 60 °C, 12.5 kvar at 400-400 V AC 50 Hz 60 °C, 13 kvar at 440-440 V AC 50 Hz 60 °C, 21 kvar at 690-690 V AC 50 Hz 60 °C |
| ambient air temperature for operation | -5-60 °C |
| standards | EN/IEC 60947-1, EN/IEC 60947-4-1, IEC 60335-1 |
| Electrical Durability | 300000 cycles at Ue 400 V, 200000 cycles at Ue 690 V |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | PPCTR |
|---|---|
| Part Number | LC1DFKP7 |
| [Uc] control circuit voltage | 230 V AC 50/60 Hz |
| ambient air temperature for storage | -60-80 °C |
| auxiliary contact composition | 1 NO + 2 NC instantaneous |
| auxiliary contacts type | type mechanically linked 1 NO + 2 NC conforming to IEC 60947-5-1 |
| compatibility code | LC1D |
| connections - terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: solid, power circuit: screw clamp terminals 2 1.5-4 mm² - cable stiffness: solid, power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 2 1.5-6 mm² - cable stiffness: flexible without cable end, power circuit: screw clamp terminals 1 1.5-6 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 2 1.5-4 mm² - cable stiffness: flexible with cable end |
| contactor application | power factor correction |
| control circuit type | AC at 50/60 Hz |
| Depth | 121 mm |
| device application | control |
| device short name | LC1DFK |
| Height | 115 mm |
| IP degree of protection | IP20 front face conforming to IEC 60529 |
| maximum operating rate | 240 cyc/h |
| mounting support | DIN rail, plate |
| net weight | 0.53 kg |
| operating altitude | 0...3000 m |
| pole contact composition | 3 NO |
| Poles Description | 3P |
| product certifications | IECEE CB Scheme, UKCA |
| product or component type | capacitor duty contactor |
| Range | TeSys, TeSys Deca |
| range of product | TeSys Deca |
| rated operational voltage limits | power circuit: 690 V AC 50/60 Hz |
| tightening torque | control circuit: 1.7 N.m - on screw clamp terminals, power circuit: 1.7 N.m - on screw clamp terminals |
| utilisation category | AC-6b |
| width | 45 mm |
| Reactive power rating | 7 kvar at 230-230 V AC 50 Hz 60 °C, 12.5 kvar at 400-400 V AC 50 Hz 60 °C, 13 kvar at 440-440 V AC 50 Hz 60 °C, 21 kvar at 690-690 V AC 50 Hz 60 °C |
| ambient air temperature for operation | -5-60 °C |
| standards | EN/IEC 60947-1, EN/IEC 60947-4-1, IEC 60335-1 |
| Electrical Durability | 300000 cycles at Ue 400 V, 200000 cycles at Ue 690 V |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account