calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. TeSys Control Relays provide a cost-effective solution to a simple application
- 2. Same design as TeSys D, K and SK contactors
- 3. Different ways for connection. (such as screw clamp terminal, spring terminal, welded on PCB)
- 4. Compatible for all the voltages on the market
- 5. Multiple international certifications
- 6. Control relays for AC or DC control circuits (AC15, DC13)
- 7. Easy to use interface for electronic devices (example: PLCs)
TeSys D control relay - 3 NO + 2 NC - <= 690 V - 125 V DC standard coil
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYSTESYS DECA |
| Product name | TESYS CAD |
| Product or component type | CONTROL RELAY |
| Device short name | CAD |
| Contactor application | CONTROL CIRCUIT |
| Utilisation category | DC-13AC-14AC-15 |
| Pole contact composition | 3 NO + 2 NC |
| Control circuit type | DC STANDARD |
| [Uc] control circuit voltage | 125 V DC |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947 |
| [Ith] conventional free air thermal current | 10 A (AT 60 °C) |
| Irms rated making capacity | 140 A AC CONFORMING TO IEC 60947-5-1250 A DC CONFORMING TO IEC 60947-5-1 |
| [Icw] rated short-time withstand current | 100 A - 1 S120 A - 500 MS140 A - 100 MS |
| Associated fuse rating | 10 A GG CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V UL certified600 V CSA certified690 V conforming to IEC 60947-5-1 |
| Mounting support | RAILPLATE |
| Connections - terminals | SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1…2.5 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²SOLID WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM²SOLID WITHOUT CABLE END |
| Tightening torque | 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 21.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MM1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER POZIDRIV NO 2 |
| Control circuit voltage limits | 0.1...0.25 UC (-40…70 °C):DROP-OUT DC0.7...1.25 UC (-40…60 °C):OPERATIONAL DC1...1.25 UC (60…70 °C):OPERATIONAL DC |
| Operating time | 53...72 MS COIL ENERGISATION AND NO CLOSING16...24 MS COIL DE-ENERGISATION AND NO OPENING47...63 MS COIL ENERGISATION AND NC OPENING15...25 MS COIL DE-ENERGISATION AND NC CLOSING |
| Mechanical durability | 30 MCYCLES |
| Maximum operating rate | 180 CYC/MN |
| Time constant | 28 MS |
| Inrush power in W | 5.4 W (AT 20 °C) |
| Hold-in power consumption in W | 5.4 W AT 20 °C |
| Minimum switching voltage | 17 V |
| Minimum switching current | 5 MA |
| Non-overlap time | 1.5 MS ON ENERGISATION BETWEEN NC AND NO CONTACT1.5 MS ON DE-ENERGISATION BETWEEN NC AND NO CONTACT |
| Insulation resistance | > 10 MOHM |
| Mechanical robustness | SHOCKS CONTROL RELAY OPEN: 10 GN FOR 11 MS CONFORMING TO IEC 60068-2-27SHOCKS CONTROL RELAY CLOSED: 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27VIBRATIONS CONTROL RELAY OPEN: 2 GN, 5...300 HZ CONFORMING TO IEC 60068-2-6VIBRATIONS CONTROL RELAY CLOSED: 4 GN, 5...300 HZ CONFORMING TO IEC 60068-2-6 |
| Height | 77 MM |
| Width | 45 MM |
| Depth | 93 MM |
| Net weight | 0.58 KG |
| Standards | EN/IEC 60947-5-1GB/T 14048.5UL 60947-5-1CSA C22.2 NO 60947-5-1JIS C8201-5-1 |
| Product certifications | CBCCCULCSAEACCEUKCA |
| IP degree of protection | IP2X FRONT FACE CONFORMING TO VDE 0106 |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| Ambient air temperature for operation | -40…60 °C60…70 °C WITH DERATING |
| Ambient air temperature for storage | -60…80 °C |
| Operating altitude | 0...3000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5 CM |
| Package 1 Width | 9.2 CM |
| Package 1 Length | 11.2 CM |
| Package 1 Weight | 497 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 15 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 7.784 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 75 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 142.02 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 38 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.1662563038543174 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.17499315126665246 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.048458574119927315 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 32.70348648648649 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 33 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.5333878987247123 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| SCIP Number | B67ac941-f42f-4afd-894a-0b6f9cefde62 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYSTESYS DECA |
| Product name | TESYS CAD |
| Product or component type | CONTROL RELAY |
| Device short name | CAD |
| Contactor application | CONTROL CIRCUIT |
| Utilisation category | DC-13AC-14AC-15 |
| Pole contact composition | 3 NO + 2 NC |
| Control circuit type | DC STANDARD |
| [Uc] control circuit voltage | 125 V DC |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947 |
| [Ith] conventional free air thermal current | 10 A (AT 60 °C) |
| Irms rated making capacity | 140 A AC CONFORMING TO IEC 60947-5-1250 A DC CONFORMING TO IEC 60947-5-1 |
| [Icw] rated short-time withstand current | 100 A - 1 S120 A - 500 MS140 A - 100 MS |
| Associated fuse rating | 10 A GG CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V UL certified600 V CSA certified690 V conforming to IEC 60947-5-1 |
| Mounting support | RAILPLATE |
| Connections - terminals | SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1…2.5 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²SOLID WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM²SOLID WITHOUT CABLE END |
| Tightening torque | 1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER PHILIPS NO 21.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER FLAT Ø 6 MM1.7 N.M - ON SCREW CLAMP TERMINALS - WITH SCREWDRIVER POZIDRIV NO 2 |
| Control circuit voltage limits | 0.1...0.25 UC (-40…70 °C):DROP-OUT DC0.7...1.25 UC (-40…60 °C):OPERATIONAL DC1...1.25 UC (60…70 °C):OPERATIONAL DC |
| Operating time | 53...72 MS COIL ENERGISATION AND NO CLOSING16...24 MS COIL DE-ENERGISATION AND NO OPENING47...63 MS COIL ENERGISATION AND NC OPENING15...25 MS COIL DE-ENERGISATION AND NC CLOSING |
| Mechanical durability | 30 MCYCLES |
| Maximum operating rate | 180 CYC/MN |
| Time constant | 28 MS |
| Inrush power in W | 5.4 W (AT 20 °C) |
| Hold-in power consumption in W | 5.4 W AT 20 °C |
| Minimum switching voltage | 17 V |
| Minimum switching current | 5 MA |
| Non-overlap time | 1.5 MS ON ENERGISATION BETWEEN NC AND NO CONTACT1.5 MS ON DE-ENERGISATION BETWEEN NC AND NO CONTACT |
| Insulation resistance | > 10 MOHM |
| Mechanical robustness | SHOCKS CONTROL RELAY OPEN: 10 GN FOR 11 MS CONFORMING TO IEC 60068-2-27SHOCKS CONTROL RELAY CLOSED: 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27VIBRATIONS CONTROL RELAY OPEN: 2 GN, 5...300 HZ CONFORMING TO IEC 60068-2-6VIBRATIONS CONTROL RELAY CLOSED: 4 GN, 5...300 HZ CONFORMING TO IEC 60068-2-6 |
| Height | 77 MM |
| Width | 45 MM |
| Depth | 93 MM |
| Net weight | 0.58 KG |
| Standards | EN/IEC 60947-5-1GB/T 14048.5UL 60947-5-1CSA C22.2 NO 60947-5-1JIS C8201-5-1 |
| Product certifications | CBCCCULCSAEACCEUKCA |
| IP degree of protection | IP2X FRONT FACE CONFORMING TO VDE 0106 |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| Ambient air temperature for operation | -40…60 °C60…70 °C WITH DERATING |
| Ambient air temperature for storage | -60…80 °C |
| Operating altitude | 0...3000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5 CM |
| Package 1 Width | 9.2 CM |
| Package 1 Length | 11.2 CM |
| Package 1 Weight | 497 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 15 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 7.784 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 75 CM |
| Package 3 Width | 60 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 142.02 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 38 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.1662563038543174 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.17499315126665246 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.048458574119927315 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 32.70348648648649 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 33 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.5333878987247123 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| SCIP Number | B67ac941-f42f-4afd-894a-0b6f9cefde62 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |













