C1DWK12P7 Capacitor contactor, TeSys D, 63 kVAR at 400 V/50 Hz, coil 230 V AC 50/60 Hz.
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
C1DWK12P7 Capacitor contactor, TeSys D, 63 kVAR at 400 V/50 Hz, coil 230 V AC 50/60 Hz.
Excl. Tax
Excl. Tax
Product Details
Activity | PPCTR |
---|---|
Pincode Group | default |
Show Accessory | No |
Part Number | LC1DWK12P7 |
[Uc] control circuit voltage | 230 V AC 50/60 Hz |
ambient air temperature for storage | -60-80 °C |
auxiliary contact composition | 1 NO + 2 NC instantaneous |
auxiliary contacts type | type mechanically linked 1 NO + 2 NC conforming to IEC 60947-5-1 |
compatibility code | LC1D |
connections - terminals | control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, power circuit: connector 1 4-50 mm² - cable stiffness: solid, power circuit: connector 2 4-25 mm² - cable stiffness: solid, power circuit: connector 1 4-50 mm² - cable stiffness: flexible without cable end, power circuit: connector 2 4-25 mm² - cable stiffness: flexible without cable end, power circuit: connector 1 4-50 mm² - cable stiffness: flexible with cable end, power circuit: connector 2 4-16 mm² - cable stiffness: flexible with cable end |
contactor application | power factor correction |
control circuit type | AC at 50/60 Hz |
depth | 154 mm |
device application | control |
device short name | LC1DWK |
height | 180 mm |
IP degree of protection | IP20 front face conforming to IEC 60529 |
maximum operating rate | 240 cyc/h |
mounting support | DIN rail, plate |
net weight | 1.65 kg |
operating altitude | 0...3000 m |
pole contact composition | 3 NO |
Poles Description | 3P |
product certifications | IECEE CB Scheme, UL, CSA, UKCA |
product or component type | capacitor duty contactor |
range | TeSys |
range of product | TeSys Deca |
rated operational voltage limits | power circuit: 690 V AC 50/60 Hz |
tightening torque | power circuit: 12 N.m - on connector, control circuit: 1.7 N.m - on screw clamp terminals |
utilisation category | AC-6b |
width | 85 mm |
Reactive power rating | 35 kvar at 230-230 V AC 50 Hz 60 °C, 63 kvar at 400-400 V AC 50 Hz 60 °C, 67 kvar at 440-440 V AC 50 Hz 60 °C, 104 kvar at 690-690 V AC 50 Hz 60 °C, 30 kvar at 230-230 V AC 60 Hz 60 °C, 60 kvar at 460-460 V AC 60 Hz 60 °C, 80 kvar at 575-575 V AC 60 Hz 60 °C |
ambient air temperature for operation | -5-60 °C |
standards | EN/IEC 60947-1, EN/IEC 60947-4-1, UL 60947-4-1, CSA C22.2 No 60947-4-1 |
Electrical Durability | 300000 cycles at Ue 400 V, 200000 cycles at Ue 690 V |