
calcActive())">
Bell switch, AvatarOn C, 10A 250V, 1 gang, with illuminated DND & PCU symbol, white
E8731BPDM_WE
AEDÂ 159.05
AEDÂ 121.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8731BPDM_WE
Bell switch, AvatarOn C, 10A 250V, 1 gang, with illuminated DND & PCU symbol, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Bell switch, AvatarOn C, 10A 250V, 1 gang, with illuminated DND & PCU symbol, white
AEDÂ 159.05
AEDÂ 121.00
Product Details
Load Type | doorbell |
---|---|
Rated current | 10 A at 250 V AC 50/60 Hz |
Part Number | E8731BPDM_WE |
Activity | HDCWD |
Colour | white |
Depth | 36.8 mm |
device application | doorbell |
device mounting | surface, flush |
Device Presentation | complete product |
Embedding Depth | 23.5 mm |
Height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
Number of Rocker | 1 |
product or component type | bell press switch |
Range | AvatarOn |
range of product | AvatarOn C |
Switch Application | do not disturb and clean up room |
width | 86 mm |
local signalling | with light indicator |
connections - terminals | screw terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account