calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Features Schneider Electric breakers
- 2. Compatible with Galaxy VS, VL, VXL, Easy UPS 3-Phase Modular, and Easy UPS 3M Advanced UPSs
- 3. Wall-mounted
- 4. 2 year warranty
Battery Breaker Box, two 630A DC breakers, for Galaxy VS/VL/VXL, Easy UPS 3-Phase Modular, and Easy UPS 3M Advanced
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SP3PH |
|---|---|
| Presentation | WALL MOUNTED BATTERY BREAKER BOX FOR USE WITH THIRD PARTY BATTERY SOLUTIONS. |
| Lead time | USUALLY SHIPS WITHIN 2 WEEKS |
| Product or component type | BOX |
| Battery type | VRLALI-ION (LITHIUM-ION) |
| Range of product | GALAXY VS |
| Range compatibility | GALAXY VS |
| Colour | WHITE |
| Height | 100 CM |
| Width | 75 CM |
| Depth | 28 CM |
| Net weight | 66 KG |
| Standards | IEC 62040-1-2IEC 60721-4-2 LEVEL 2M2 |
| Product certifications | CERCMEAC |
| Ambient air temperature for operation | 0…40 °C |
| Relative humidity | 0…95 % NON-CONDENSING |
| Ambient air temperature for storage | -25…55 °C |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 594 MM |
| Package 1 Width | 1200 MM |
| Package 1 Length | 1000 MM |
| Package 1 Weight | 76 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | F4c2965e-f80d-4830-8cd4-be926afb0f45 |
Reviews
Description
Overview
| Activity | SP3PH |
|---|---|
| Presentation | WALL MOUNTED BATTERY BREAKER BOX FOR USE WITH THIRD PARTY BATTERY SOLUTIONS. |
| Lead time | USUALLY SHIPS WITHIN 2 WEEKS |
| Product or component type | BOX |
| Battery type | VRLALI-ION (LITHIUM-ION) |
| Range of product | GALAXY VS |
| Range compatibility | GALAXY VS |
| Colour | WHITE |
| Height | 100 CM |
| Width | 75 CM |
| Depth | 28 CM |
| Net weight | 66 KG |
| Standards | IEC 62040-1-2IEC 60721-4-2 LEVEL 2M2 |
| Product certifications | CERCMEAC |
| Ambient air temperature for operation | 0…40 °C |
| Relative humidity | 0…95 % NON-CONDENSING |
| Ambient air temperature for storage | -25…55 °C |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 594 MM |
| Package 1 Width | 1200 MM |
| Package 1 Length | 1000 MM |
| Package 1 Weight | 76 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | F4c2965e-f80d-4830-8cd4-be926afb0f45 |