calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
INCANDESCNT 10W 120VAC/DC BA15D
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range compatibility | HARMONY XVD |
| Accessory / separate part designation | INCANDESCENT BULB |
| Accessory / separate part type | INCANDESCENT BULB |
| Accessory / separate part category | LIGHTING ACCESSORIES |
| Accessory / separate part destination | BEACON AND INDICATOR BANK |
| [Us] rated supply voltage | 120 V |
| Signalling type | STEADY |
| Power dissipation in W | 10 W |
| Sale per indivisible quantity | 10 |
| Bulb base | BA 15D |
| Net weight | 0.09 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.800 CM |
| Package 1 Width | 12.800 CM |
| Package 1 Length | 2.170 CM |
| Package 1 Weight | 7.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 4.800 CM |
| Package 2 Width | 12.800 CM |
| Package 2 Length | 6.500 CM |
| Package 2 Weight | 88.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 2.404 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 102 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.084928478 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0027935919 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0023367512 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 101.5839041096 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 102 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.016196464 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| EU RoHS Directive | Compliant By Exemption |
Documents
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range compatibility | HARMONY XVD |
| Accessory / separate part designation | INCANDESCENT BULB |
| Accessory / separate part type | INCANDESCENT BULB |
| Accessory / separate part category | LIGHTING ACCESSORIES |
| Accessory / separate part destination | BEACON AND INDICATOR BANK |
| [Us] rated supply voltage | 120 V |
| Signalling type | STEADY |
| Power dissipation in W | 10 W |
| Sale per indivisible quantity | 10 |
| Bulb base | BA 15D |
| Net weight | 0.09 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.800 CM |
| Package 1 Width | 12.800 CM |
| Package 1 Length | 2.170 CM |
| Package 1 Weight | 7.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 4.800 CM |
| Package 2 Width | 12.800 CM |
| Package 2 Length | 6.500 CM |
| Package 2 Weight | 88.000 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 2.404 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 102 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.084928478 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0027935919 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0023367512 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 101.5839041096 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 102 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.016196464 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| EU RoHS Directive | Compliant By Exemption |