
No sellers found for this product.
Excl. Tax
AvatarOn, volume control, 5 W, 8 Ohm, Wine Gold
- Description
- Specifications
- Documents
- Reviews
Description
Schneider Electric AvatarOn E8331VC_WG in color wine gold is a volume control. Featuring a streamlined and modern design, combined with its practical usage, this device is going to make your room look more elegant. Its average designed impedance of this volume control is 80 Ohm. And the rated operating power of this device is 5W. The device mounting type can be either flush or surface. This device is 86 mm in width, 86 mm in height and 27 mm in depth. And polycarbonate material makes it as resistant and lasting as possible.
Overview
Part Number | E8331VC_WG |
---|---|
Activity | HDCWD |
Weight | 104.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.98 cm |
ambient air temperature for operation | 0-45 °C |
average impedance | 8 Ohm |
Colour | wine gold |
Colour | Wine Gold |
Depth | 27 mm |
device mounting | flush, surface |
Device Presentation | complete product |
Height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: surround, polycarbonate: grid plate |
product or component type | volume control |
Range | AvatarOn |
Rated Operational Power in w | 5 W |
relative humidity | 0-95 % |
width | 86 mm |
ambient air temperature for operation | 0-45 °C |
Documents
Reviews
Description
Schneider Electric AvatarOn E8331VC_WG in color wine gold is a volume control. Featuring a streamlined and modern design, combined with its practical usage, this device is going to make your room look more elegant. Its average designed impedance of this volume control is 80 Ohm. And the rated operating power of this device is 5W. The device mounting type can be either flush or surface. This device is 86 mm in width, 86 mm in height and 27 mm in depth. And polycarbonate material makes it as resistant and lasting as possible.
Overview
Part Number | E8331VC_WG |
---|---|
Activity | HDCWD |
Weight | 104.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.98 cm |
ambient air temperature for operation | 0-45 °C |
average impedance | 8 Ohm |
Colour | wine gold |
Colour | Wine Gold |
Depth | 27 mm |
device mounting | flush, surface |
Device Presentation | complete product |
Height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: surround, polycarbonate: grid plate |
product or component type | volume control |
Range | AvatarOn |
Rated Operational Power in w | 5 W |
relative humidity | 0-95 % |
width | 86 mm |
ambient air temperature for operation | 0-45 °C |