
No sellers found for this product.
Excl. Tax
AvatarOn, USB charger, 2 type A, 2.1 A, Wood
- Description
- Specifications
- Documents
- Reviews
Description
Schneider Electric AvatarOn USB charger E8332USB_WD in color wood is a 1-module mechanism with 2 ports. 86 mm, 86 mm and 40 mm are the width, height and depth respectively. The embedding depth is 29 mm. Besides, its rated operation voltage is 100/240V, and output current is 2.1A. Its device mounting type is surface mounting. And its connection terminal is screw terminal. The surface finish is glossy, delivering an elegant and high-end feel to a room. The premium PC (polycarbonate) makes it resistant enough. What’s more, it well satisfied standards of IEC 60950-1. What’s more, it well satisfied standards of IEC 60950-1.
Overview
Rated current | 25 A at 250 V AC 50 Hz |
---|---|
Part Number | E8332USB_WD |
Activity | HDCWD |
Weight | 104.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.4 cm |
[ue] Rated Operational Voltage | 100/240 V AC 50/60 Hz |
Clamping Connection Capacity | 1.5...2.5 mm² for flexible cable(s), 1.5...2.5 mm² for rigid cable(s) |
Colour | wood |
Colour | Wood |
Connections - Terminals | screw terminals |
Depth | 40 mm |
device mounting | flush |
Device Presentation | complete product |
Electrical Insulation Class | class II |
Height | 86 mm |
Integrated Connection Type | 2 USB type A 5 V DC, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Output Current | 2.1 A |
product or component type | USB charger |
Range | AvatarOn |
Screwdriver Shape | Phillips combined |
standards | IEC 60950-1 |
Surface Finish | glossy |
width | 86 mm |
standards | IEC 60950-1 |
connections - terminals | screw terminals |
Documents
Reviews
Description
Schneider Electric AvatarOn USB charger E8332USB_WD in color wood is a 1-module mechanism with 2 ports. 86 mm, 86 mm and 40 mm are the width, height and depth respectively. The embedding depth is 29 mm. Besides, its rated operation voltage is 100/240V, and output current is 2.1A. Its device mounting type is surface mounting. And its connection terminal is screw terminal. The surface finish is glossy, delivering an elegant and high-end feel to a room. The premium PC (polycarbonate) makes it resistant enough. What’s more, it well satisfied standards of IEC 60950-1. What’s more, it well satisfied standards of IEC 60950-1.
Overview
Rated current | 25 A at 250 V AC 50 Hz |
---|---|
Part Number | E8332USB_WD |
Activity | HDCWD |
Weight | 104.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.4 cm |
[ue] Rated Operational Voltage | 100/240 V AC 50/60 Hz |
Clamping Connection Capacity | 1.5...2.5 mm² for flexible cable(s), 1.5...2.5 mm² for rigid cable(s) |
Colour | wood |
Colour | Wood |
Connections - Terminals | screw terminals |
Depth | 40 mm |
device mounting | flush |
Device Presentation | complete product |
Electrical Insulation Class | class II |
Height | 86 mm |
Integrated Connection Type | 2 USB type A 5 V DC, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Output Current | 2.1 A |
product or component type | USB charger |
Range | AvatarOn |
Screwdriver Shape | Phillips combined |
standards | IEC 60950-1 |
Surface Finish | glossy |
width | 86 mm |
standards | IEC 60950-1 |
connections - terminals | screw terminals |