AvatarOn, USB charger + 2 socket-outlet, 2P, 16A, Dark Grey
SKU :
E8342616USB_DG
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 292.23
AEDÂ 223.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
AvatarOn, wallplate for 1 keystone RJ45, Dark grey
AvatarOn, USB charger + 2 socket-outlet, 2P, 16A, Dark Grey
AEDÂ 292.23
AEDÂ 223.00
- Specifications
- Documents
- Reviews
Overview
| Part Number | E8342616USB_DG |
|---|---|
| Activity | HDCWD |
| ambient air temperature for storage | -20-60 °C |
| Clamping Connection Capacity | 1.5...4 mm² for rigid cable(s), 1.5...4 mm² for stranded cable(s), 1.5...4 mm² for flexible cable(s) |
| Colour | dark grey |
| Depth | 38.2 mm |
| device mounting | flush, surface |
| Device Presentation | complete product |
| dielectric strength | 2000 V |
| fixing mode | by screws |
| Height | 86 mm |
| Integrated Connection Type | 2 socket-outlet 250 V AC 16 A 50/60 Hz, 1 USB type A 5 V DC 2.1 A |
| IP degree of protection | IP20 |
| Material | PC (polycarbonate): grid plate, PC (polycarbonate): surround |
| mounting support | mounting box |
| Number of Cables | 2 |
| Number of Terminals | 3 |
| Outlet Poles Configuration | 2P with shutter |
| Outlet Standard Description | with earthing contact |
| product or component type | USB charger + socket-outlet |
| Protection Type | current protection |
| Range | AvatarOn |
| Screwdriver Shape | Phillips combined |
| Service Life in Cycles | 5000 cycles |
| Surface Finish | glossy |
| Surface Treatment | untreated |
| width | 86 mm |
| Wire Stripping Length | 12 mm |
| Outlet standard deviation | China |
| ambient air temperature for operation | -5-35 °C |
| standards | UL 498, UL 94, UL 1310 |
| connections - terminals | screw terminal |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | E8342616USB_DG |
|---|---|
| Activity | HDCWD |
| ambient air temperature for storage | -20-60 °C |
| Clamping Connection Capacity | 1.5...4 mm² for rigid cable(s), 1.5...4 mm² for stranded cable(s), 1.5...4 mm² for flexible cable(s) |
| Colour | dark grey |
| Depth | 38.2 mm |
| device mounting | flush, surface |
| Device Presentation | complete product |
| dielectric strength | 2000 V |
| fixing mode | by screws |
| Height | 86 mm |
| Integrated Connection Type | 2 socket-outlet 250 V AC 16 A 50/60 Hz, 1 USB type A 5 V DC 2.1 A |
| IP degree of protection | IP20 |
| Material | PC (polycarbonate): grid plate, PC (polycarbonate): surround |
| mounting support | mounting box |
| Number of Cables | 2 |
| Number of Terminals | 3 |
| Outlet Poles Configuration | 2P with shutter |
| Outlet Standard Description | with earthing contact |
| product or component type | USB charger + socket-outlet |
| Protection Type | current protection |
| Range | AvatarOn |
| Screwdriver Shape | Phillips combined |
| Service Life in Cycles | 5000 cycles |
| Surface Finish | glossy |
| Surface Treatment | untreated |
| width | 86 mm |
| Wire Stripping Length | 12 mm |
| Outlet standard deviation | China |
| ambient air temperature for operation | -5-35 °C |
| standards | UL 498, UL 94, UL 1310 |
| connections - terminals | screw terminal |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account