
AvatarOn, TV socket, , 75 Ohm, White
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
AvatarOn, TV socket, , 75 Ohm, White
Description
E8331TV_WE is a Schneider Electric AvatarOn TV socket. Its matching mounting box can be recessed into the surface of the wall with flush type. The TV socket is made of polycarbonate, making it as resistant as possible. This TV socket comes with 1 gang. It is 86 mm in width, 86 mm in height, 26 mm in depth. By satisfying the BS 5733, IEC 60670 standard, AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Product Details
Rated current | 13 A socket-outlet |
---|---|
Part Number | E8331TV_WE |
Activity | HDCWD |
Weight | 58.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 2.6 cm |
ambient air temperature for operation | -5-45 °C |
average impedance | 75 Ohm |
Bandwidth | 5-860 Hz |
Colour | white |
Colour | White |
Depth | 26 mm |
device application | communication |
device mounting | surface, flush |
Device Presentation | complete product |
Height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | TV socket |
Range | AvatarOn |
relative humidity | 0-95 % |
standards | BS 5733, IEC 60670 |
Tv Socket Type | TV |
width | 86 mm |
ambient air temperature for operation | -5-45 °C |
standards | BS 5733, IEC 60670 |