AvatarOn, telephone + data socket, RJ45 Cat5E, shuttered, White
SKU :
E8332TDRJS5_WE
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 39.08
AEDÂ 30.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
AvatarOn, wallplate for 1 keystone RJ45, Dark grey
AvatarOn, telephone + data socket, RJ45 Cat5E, shuttered, White
AEDÂ 39.08
AEDÂ 30.00
- Specifications
- Documents
- Reviews
Overview
| Part Number | E8332TDRJS5_WE |
|---|---|
| Activity | HDCWD |
| Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
| Colour | white |
| Communication Network Category | telephone: 3, data: 5e |
| Connector Type | RJ11/RJ45 |
| contacts material | contact: phosphor bronze with gold plating, IDC contact: phosphor bronze with nickel plating |
| Depth | 40.7 mm |
| device mounting | flush, surface |
| Device Presentation | complete product |
| dielectric strength | 1000 V for 60 s at 60 Hz |
| Embedding Depth | 31 mm |
| Height | 86 mm |
| Material | polycarbonate |
| Maximum Ambient Air Temperature for Operation | 35 °C |
| Minimum Return Loss | 23 dB |
| Number of Gangs | 2 gangs |
| product or component type | telephone + data socket |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| Socket Additional Information | shuttered |
| width | 86 mm |
| standards | ASTMD4566-98, TIA/EIA-568-B.2-1 |
| environmental characteristic | UV resistant |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | E8332TDRJS5_WE |
|---|---|
| Activity | HDCWD |
| Awg Gauge | AWG 26...AWG 22 (4 twisted pair cables) |
| Colour | white |
| Communication Network Category | telephone: 3, data: 5e |
| Connector Type | RJ11/RJ45 |
| contacts material | contact: phosphor bronze with gold plating, IDC contact: phosphor bronze with nickel plating |
| Depth | 40.7 mm |
| device mounting | flush, surface |
| Device Presentation | complete product |
| dielectric strength | 1000 V for 60 s at 60 Hz |
| Embedding Depth | 31 mm |
| Height | 86 mm |
| Material | polycarbonate |
| Maximum Ambient Air Temperature for Operation | 35 °C |
| Minimum Return Loss | 23 dB |
| Number of Gangs | 2 gangs |
| product or component type | telephone + data socket |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| Socket Additional Information | shuttered |
| width | 86 mm |
| standards | ASTMD4566-98, TIA/EIA-568-B.2-1 |
| environmental characteristic | UV resistant |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account