calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
AvatarOn, switch, 16AX, 250V, 1 way, Dark Grey
- Description
- Specifications
- Documents
- Reviews
Description
Schneider Electric AvatarOn switch E8331L1_DG is a complete product in color dark grey with 1 rocker. This is a 1-pole 1-way switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. The connection terminals of this switch are brass terminal. The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. Being environmentally friendly, this switch is a green premium product too. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Load Type | resistive, inductive, incandescent lamp, fluorescent lamp |
|---|---|
| Rated current | 16 AX at 250 V AC 50/60 Hz |
| Part Number | E8331L1_DG |
| Activity | HDCWD |
| Weight | 81.0 g |
| Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s) |
| Colour | dark grey |
| Colour | Dark Grey |
| Connections - Terminals | brass terminal |
| Depth | 34.2 mm |
| device application | control |
| device mounting | surface, flush |
| Device Presentation | complete product |
| environmental characteristic | UV resistant |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
| Maximum Ambient Air Temperature for Operation | 45 °C |
| Number of Gangs | 1 gang |
| Number of Rocker | 1 |
| operating altitude | 2000 m |
| product or component type | switch |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| standards | MS IEC 60669-1, SS 227-1, BS EN 60669-1, IEC 60669-1 |
| Switch Function | 1-pole 1-way |
| width | 86 mm |
| standards | MS IEC 60669-1, SS 227-1, BS EN 60669-1, IEC 60669-1 |
| environmental characteristic | UV resistant |
| connections - terminals | brass terminal |
Documents
Reviews
Description
Schneider Electric AvatarOn switch E8331L1_DG is a complete product in color dark grey with 1 rocker. This is a 1-pole 1-way switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. The connection terminals of this switch are brass terminal. The switch is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. Being environmentally friendly, this switch is a green premium product too. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Load Type | resistive, inductive, incandescent lamp, fluorescent lamp |
|---|---|
| Rated current | 16 AX at 250 V AC 50/60 Hz |
| Part Number | E8331L1_DG |
| Activity | HDCWD |
| Weight | 81.0 g |
| Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s) |
| Colour | dark grey |
| Colour | Dark Grey |
| Connections - Terminals | brass terminal |
| Depth | 34.2 mm |
| device application | control |
| device mounting | surface, flush |
| Device Presentation | complete product |
| environmental characteristic | UV resistant |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
| Maximum Ambient Air Temperature for Operation | 45 °C |
| Number of Gangs | 1 gang |
| Number of Rocker | 1 |
| operating altitude | 2000 m |
| product or component type | switch |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| standards | MS IEC 60669-1, SS 227-1, BS EN 60669-1, IEC 60669-1 |
| Switch Function | 1-pole 1-way |
| width | 86 mm |
| standards | MS IEC 60669-1, SS 227-1, BS EN 60669-1, IEC 60669-1 |
| environmental characteristic | UV resistant |
| connections - terminals | brass terminal |