AvatarOn, shaver socket, 115/240V, 20VA, White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, shaver socket, 115/240V, 20VA, White
Excl. Tax
Excl. Tax
Description
Schneider Electric AvatarOn E83T727V_WE in color white is a universal vertical shaver socket. And its input voltage is 240V and the output voltage is 115V/240V. Its rated operating power is 20VA. It is 86 mm in width, 147 mm in height and 50 mm in depth. Both flush and surface mounting can be realized. The device connection terminal is pillar terminal. It is made of PC (polycarbonate) and brass material, featuring superior quality. Besides, the IP rating of this device is IP21. This socket is UV resistant, preventing unintended failure as a result of deterioration. Besides, standard of IEC 61558-2-5 is well met.
Product Details
Pincode Group | default |
---|---|
Part Number | E83T727V_WE |
Activity | HDCWD |
Weight | 154.0 g |
Package1 Length*Width*Height | 15.3 cm x 9.4 cm x 6.3 cm |
ambient air temperature for operation | -5-45 °C |
ambient air temperature for storage | 0-60 °C |
Cable Cross Section | 1-2.5 mm² |
Colour | white |
Colour | White |
Connections - Terminals | pillar terminals |
depth | 50 mm |
device mounting | flush, surface |
Device Presentation | complete product |
environmental characteristic | UV resistant |
height | 147 mm |
input voltage | 240 V AC 50/60 Hz |
Installation Direction | vertical |
IP degree of protection | IP21 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: bracket, brass: terminals |
operating altitude | 2000 m |
output voltage | 115 V AC 50/60 Hz, 240 V AC 50/60 Hz |
product or component type | shaver socket |
range | AvatarOn |
Rated Operational Power in Va | 20 VA |
relative humidity | 0-95 % |
standards | IEC 61558-2-5 |
width | 86 mm |
ambient air temperature for operation | -5-45 °C |
standards | IEC 61558-2-5 |
environmental characteristic | UV resistant |
connections - terminals | pillar terminals |