
AvatarOn, push button for doorbell, 10A, 250V, Dark Grey
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
AvatarOn, push button for doorbell, 10A, 250V, Dark Grey
Description
Schneider Electric AvatarOn push-button E8331BPL1_DG is a complete product in color dark grey with 1 gang and with 1 rocker for doorbell. Its connection terminals are brass terminal. Besides, there is a bell symbol marking on the surface. Its matching mounting box can be recessed into the surface of the wall with flush type. The push-button is made of polycarbonate, polycarbonate + GF 20 %, making it as resistant as possible. It is 86 mm in width, 86 mm in height, with an embedding depth of 9.7 mm. And its rated current is 10A. What's more, it well satisfied the standard of GB 16915.1. It reaches IP20 degree of protection too. Also, it is environment-friendly, with UV resistant reached. This push-button is SVHC (substances of very high concern) free too. As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life.
Product Details
Rated current | 10 A at 250 V AC 50/60 Hz |
---|---|
Part Number | E8331BPL1_DG |
Activity | HDCWD |
Weight | 77.0 g |
Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s) |
Colour | dark grey |
Colour | Dark Grey |
Connections - Terminals | brass terminal |
device application | doorbell |
device mounting | flush, surface |
Device Presentation | complete product |
Embedding Depth | 9.7 mm |
environmental characteristic | UV resistant |
height | 86 mm |
IP degree of protection | IP20 |
marking | bell symbol |
Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
Maximum Ambient Air Temperature for Operation | 35 °C |
Number of Gangs | 1 gang |
Number of Rocker | 1 |
operating altitude | 2000 m |
product or component type | push-button |
range | AvatarOn |
relative humidity | 0-95 % |
standards | GB 16915.1 |
width | 86 mm |
standards | GB 16915.1 |
environmental characteristic | UV resistant |
connections - terminals | brass terminal |