
AvatarOn, fused connection, 45A, 250V, White
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
AvatarOn, fused connection, 45A, 250V, White
Description
Schneider Electric AvatarOn E83554_WE in color white is a 1-gang fused connection unit. The socket is 87 mm in width, 87 mm in height and 43.82 mm in depth. The rated operation voltage of this fused connection is 250V and rated current 45A. The pillar terminal connection enables the wires to enter through a hole in the side. In terms of the fuse type, it is blade type, which helps protect your electrical devices. In addition, the mounting support of this device is wall mounting. The premium PC (polycarbonate) makes it resistant enough. Being environmentally friendly, this equipment is a green premium product too. The device satisfies the standard of BS 5733 too.
Product Details
Rated current | 45 A at 250 V AC 50...60 Hz |
---|---|
Part Number | E83554_WE |
Activity | HDCWD |
Weight | 130.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 4.4 cm |
Colour | white |
Colour | White |
Connections - Terminals | pillar terminals |
Depth | 43.82 mm |
Device Presentation | complete product |
Height | 87 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
mounting support | wall mounted |
Number of Gangs | 1 gang |
product or component type | fused connection |
Quantity per set | set of 1 |
Range | AvatarOn |
standards | BS 5733 |
width | 87 mm |
standards | BS 5733 |
connections - terminals | pillar terminals |