
AvatarOn, card switch, 16 A, 250 V, Wine Gold
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
AvatarOn, card switch, 16 A, 250 V, Wine Gold
Description
Schneider Electric AvatarOn E8331EKT_WG in color wine gold is a key card switch , which is specially designed for hotel. A soft LED locator light is here to help your guest find their way in the darkness. 250V, and 16A are the rated operation voltage and current respectively. It is 86 mm in width, 86 mm in height and 43.8 mm in depth. And the embedding depth is 34.1 mm. Its device mounting types are both flush and surface. The device connection terminal is brass terminal. polycarbonate material makes the switch as resistant as possible. The standard of IEC 60669-2-1 is well satisfied.
Product Details
Load Type | resistive |
---|---|
Rated current | 16 A at 250 V AC 50 Hz |
Part Number | E8331EKT_WG |
Activity | HDCWD |
Weight | 124.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 4.4 cm |
ambient air temperature for operation | 0-40 °C |
ambient air temperature for storage | 0-60 °C |
Clamping Connection Capacity | 3 x 4 mm² for solid cable(s), 3 x 4 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s), 2 x 2.5 mm² for stranded cable(s) |
Colour | wine gold |
Colour | Wine Gold |
Connections - Terminals | brass terminal |
Depth | 43.8 mm |
device application | hotel |
device mounting | flush, surface |
Device Presentation | complete product |
Embedding Depth | 34.1 mm |
Height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: plastic part |
product or component type | card switch |
Range | AvatarOn |
relative humidity | 0-95 % |
standards | IEC 60669-2-1 |
status LED | LED (amber) |
width | 86 mm |
ambient air temperature for operation | 0-40 °C |
standards | IEC 60669-2-1 |
status LED | LED (amber) |
connections - terminals | brass terminal |