calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
AvatarOn, 4 switches, 16AX, 250V, 2 way, Dark Grey
- Description
- Specifications
- Documents
- Reviews
Description
Schneider Electric AvatarOn switch E8334L2_DG is a complete product in color dark grey with 4 rockers. This is a 1-pole 2-way switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, with an embedding depth of 24.5 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. Its connection terminals are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Load Type | inductive, fluorescent lamp, resistive, incandescent lamp |
|---|---|
| Rated current | 16 AX at 250 V AC 50/60 Hz |
| Part Number | E8334L2_DG |
| Activity | HDCWD |
| Weight | 136.0 g |
| Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s) |
| Colour | dark grey |
| Colour | Dark Grey |
| Connections - Terminals | brass terminal |
| Depth | 34.2 mm |
| device application | control |
| device mounting | flush, surface |
| Device Presentation | complete product |
| Embedding Depth | 24.5 mm |
| environmental characteristic | UV resistant |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
| Maximum Ambient Air Temperature for Operation | 35 °C |
| Number of Gangs | 4 gangs |
| Number of Rocker | 4 |
| operating altitude | 2000 m |
| product or component type | switch |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| standards | GB 16915.1 |
| Switch Function | 1-pole 2-way |
| width | 86 mm |
| standards | GB 16915.1 |
| environmental characteristic | UV resistant |
| connections - terminals | brass terminal |
Documents
Reviews
Description
Schneider Electric AvatarOn switch E8334L2_DG is a complete product in color dark grey with 4 rockers. This is a 1-pole 2-way switch. And its rated current is 16AX. It is 86 mm in width, 86 mm in height, 34.2 mm in depth, with an embedding depth of 24.5 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. It reaches IP20 degree of protection too. Its connection terminals are brass terminal. Being made of polycarbonate, polycarbonate + GF 20 % material, this switch is quite reliable and resistant. As a green premium product, this device is environmentally friendly as well. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Load Type | inductive, fluorescent lamp, resistive, incandescent lamp |
|---|---|
| Rated current | 16 AX at 250 V AC 50/60 Hz |
| Part Number | E8334L2_DG |
| Activity | HDCWD |
| Weight | 136.0 g |
| Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s) |
| Colour | dark grey |
| Colour | Dark Grey |
| Connections - Terminals | brass terminal |
| Depth | 34.2 mm |
| device application | control |
| device mounting | flush, surface |
| Device Presentation | complete product |
| Embedding Depth | 24.5 mm |
| environmental characteristic | UV resistant |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
| Maximum Ambient Air Temperature for Operation | 35 °C |
| Number of Gangs | 4 gangs |
| Number of Rocker | 4 |
| operating altitude | 2000 m |
| product or component type | switch |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| standards | GB 16915.1 |
| Switch Function | 1-pole 2-way |
| width | 86 mm |
| standards | GB 16915.1 |
| environmental characteristic | UV resistant |
| connections - terminals | brass terminal |