
AvatarOn, 2 USB charger + switched socket, 3P, 13A, Wood
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
AvatarOn, 2 USB charger + switched socket, 3P, 13A, Wood
Description
Schneider Electric AvatarOn E8315USB_WD_G12 switched socket with 2 type A 2.1A USB chargers in color wood is a mechanism. The socket outlet is a 13A 3 pole one with earthing contact, which conforms to British outlet standard deviation. The service life is 5000, which makes this socket outlet as robust as possible. It enables thermal protection and current protection, which effectively ensures your family safety. The dielectric strength, which means the electrical strength of its insulator, is 2000, improving safety level again. The mounting type of this mechanism is surface. And it is fixed by screws, with the support of a mounting box. The screw terminal connection enables the wires to be held by the tightening of a screw. The socket is 86 mm in width, 86 mm in height, 38.2 mm in depth and the embedding depth is 29.3 mm. The material it uses is polycarbonate, characterizing high impact strength. It adopts matt surface finish, with painted surface treatment as well. IP20 level makes the switched socket with USB chargers as reliable and resistant as possible. Standards of UL 94, UL 498, UL 1310 are well satisfied.
Product Details
Rated current | 45 A at 230 V AC 50 Hz |
---|---|
Part Number | E8315USB_WD_G12 |
Activity | HDCWD |
Weight | 109.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.8 cm |
ambient air temperature for operation | 0-40 °C |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 1.5...4 mm² for rigid cable(s), 1.5...4 mm² for stranded cable(s), 1.5...4 mm² for flexible cable(s) |
Colour | wood |
Colour | Wood |
Connections - Terminals | screw terminal |
Depth | 38.2 mm |
device mounting | surface |
Device Presentation | complete product |
dielectric strength | 2000 V |
Embedding Depth | 29.3 mm |
fixing mode | by screws |
Height | 86 mm |
Integrated Connection Type | 2 USB type A 5 V DC 2.1 A, 1 socket-outlet 250 V AC 13 A 50/60 Hz |
IP degree of protection | IP20 |
Material | PC (polycarbonate): grid plate, PC (polycarbonate): surround |
mounting support | mounting box |
Number of Cables | 2 |
Number of Terminals | 3 |
Outlet Poles Configuration | 3P with shutter |
Outlet Standard | British |
Outlet Standard Description | with earthing contact |
product or component type | USB charger + switched socket |
Protection Type | current protection, thermal protection |
Quantity per set | set of 10 |
Range | AvatarOn |
Screwdriver Shape | Phillips combined |
Service Life in Cycles | 5000 cycles |
standards | UL 94, UL 1310, UL 498 |
Surface Finish | matt |
Surface Treatment | painted |
Type of Packing | flow-pack |
width | 86 mm |
Wire Stripping Length | 12 mm |
Outlet standard deviation | British |
ambient air temperature for operation | 0-40 °C |
standards | UL 94, UL 1310, UL 498 |
connections - terminals | screw terminal |