AvatarOn, 2 USB charger + switched socket, 3P, 13A, Wine Gold
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
AvatarOn, 2 USB charger + switched socket, 3P, 13A, Wine Gold
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | E8315USB_WG_G12 |
Activity | HDCWD |
Weight | 109.0 g |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 1.5...4 mm² for rigid cable(s), 1.5...4 mm² for stranded cable(s), 1.5...4 mm² for flexible cable(s) |
Colour | wine gold |
depth | 38.2 mm |
device mounting | surface |
Device Presentation | complete product |
dielectric strength | 2000 V |
Embedding Depth | 29.3 mm |
fixing mode | by screws |
height | 86 mm |
Integrated Connection Type | 2 USB type A 5 V DC 2.1 A, 1 socket-outlet 250 V AC 13 A 50/60 Hz |
IP degree of protection | IP20 |
Material | PC (polycarbonate): grid plate, PC (polycarbonate): surround |
mounting support | mounting box |
Number of Cables | 2 |
Number of Terminals | 3 |
Outlet Poles Configuration | 3P with shutter |
Outlet Standard Description | with earthing contact |
product or component type | USB charger + switched socket |
Protection Type | current protection, thermal protection |
Quantity per set | set of 10 |
range | AvatarOn |
Screwdriver Shape | Phillips combined |
Service Life in Cycles | 5000 cycles |
Surface Finish | matt |
Surface Treatment | painted |
Type of Packing | flow-pack |
width | 86 mm |
Wire Stripping Length | 12 mm |
Outlet standard deviation | British |
ambient air temperature for operation | 0-40 °C |
standards | UL 1310, UL 498, UL 94 |
connections - terminals | screw terminal |