calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
AvatarOn, 2 USB charger + switched socket, 3P, 13A, Metal Gold Hairline
- Description
- Specifications
- Documents
- Reviews
Description
Schneider Electric AvatarOn E8315USB_GH_G12 switched socket with 2 type A 2.1A USB chargers in color metal gold hairline is a mechanism. The socket outlet is a 13A 3 pole one with earthing contact, which conforms to British outlet standard deviation. The service life of this socket outlet is 5000, making it reliable enough. It supports the protection type of current protection, improving your family safety a lot. The dielectric strength of this device is 2000, making it a great electrical insulator. The mounting type of this mechanism is surface. And it is fixed by screws, with the support of a mounting box. The screw terminal connection enables the wires to be held by the tightening of a screw. The socket is 86 mm in width, 86 mm in height, 38.2 mm in depth and the embedding depth is 29.3 mm. The premium PC (polycarbonate) material makes it resistant enough. It adopts matt surface finish, with painted surface treatment as well. This device reaches IP20 against solid objects and liquids. What’s more, it well satisfied standards of UL 94, UL 498, UL 1310.
Overview
| Part Number | E8315USB_GH_G12 |
|---|---|
| Activity | HDCWD |
| Weight | 109.0 g |
| Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.8 cm |
| ambient air temperature for operation | 0-40 °C |
| ambient air temperature for storage | -5-60 °C |
| Clamping Connection Capacity | 1.5...4 mm² for rigid cable(s), 1.5...4 mm² for stranded cable(s), 1.5...4 mm² for flexible cable(s) |
| Colour | metal gold hairline |
| Colour | Metal Gold Hairline |
| Connections - Terminals | screw terminal |
| Depth | 38.2 mm |
| device mounting | surface |
| Device Presentation | complete product |
| dielectric strength | 2000 V |
| Embedding Depth | 29.3 mm |
| fixing mode | by screws |
| Height | 86 mm |
| Integrated Connection Type | 2 USB type A 5 V DC 2.1 A, 1 socket-outlet 250 V AC 13 A 50/60 Hz |
| IP degree of protection | IP20 |
| Material | PC (polycarbonate): grid plate, PC (polycarbonate): surround |
| mounting support | mounting box |
| Number of Cables | 2 |
| Number of Terminals | 3 |
| Outlet Poles Configuration | 3P with shutter |
| Outlet Standard | British |
| Outlet Standard Description | with earthing contact |
| product or component type | USB charger + switched socket |
| Protection Type | current protection |
| Quantity per set | set of 10 |
| Range | AvatarOn |
| Screwdriver Shape | Phillips combined |
| Service Life in Cycles | 5000 cycles |
| standards | UL 94, UL 1310, UL 498 |
| Surface Finish | matt |
| Surface Treatment | painted |
| Type of Packing | flow-pack |
| width | 86 mm |
| Wire Stripping Length | 12 mm |
| Outlet standard deviation | British |
| ambient air temperature for operation | 0-40 °C |
| standards | UL 94, UL 1310, UL 498 |
| connections - terminals | screw terminal |
Documents
Reviews
Description
Schneider Electric AvatarOn E8315USB_GH_G12 switched socket with 2 type A 2.1A USB chargers in color metal gold hairline is a mechanism. The socket outlet is a 13A 3 pole one with earthing contact, which conforms to British outlet standard deviation. The service life of this socket outlet is 5000, making it reliable enough. It supports the protection type of current protection, improving your family safety a lot. The dielectric strength of this device is 2000, making it a great electrical insulator. The mounting type of this mechanism is surface. And it is fixed by screws, with the support of a mounting box. The screw terminal connection enables the wires to be held by the tightening of a screw. The socket is 86 mm in width, 86 mm in height, 38.2 mm in depth and the embedding depth is 29.3 mm. The premium PC (polycarbonate) material makes it resistant enough. It adopts matt surface finish, with painted surface treatment as well. This device reaches IP20 against solid objects and liquids. What’s more, it well satisfied standards of UL 94, UL 498, UL 1310.
Overview
| Part Number | E8315USB_GH_G12 |
|---|---|
| Activity | HDCWD |
| Weight | 109.0 g |
| Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.8 cm |
| ambient air temperature for operation | 0-40 °C |
| ambient air temperature for storage | -5-60 °C |
| Clamping Connection Capacity | 1.5...4 mm² for rigid cable(s), 1.5...4 mm² for stranded cable(s), 1.5...4 mm² for flexible cable(s) |
| Colour | metal gold hairline |
| Colour | Metal Gold Hairline |
| Connections - Terminals | screw terminal |
| Depth | 38.2 mm |
| device mounting | surface |
| Device Presentation | complete product |
| dielectric strength | 2000 V |
| Embedding Depth | 29.3 mm |
| fixing mode | by screws |
| Height | 86 mm |
| Integrated Connection Type | 2 USB type A 5 V DC 2.1 A, 1 socket-outlet 250 V AC 13 A 50/60 Hz |
| IP degree of protection | IP20 |
| Material | PC (polycarbonate): grid plate, PC (polycarbonate): surround |
| mounting support | mounting box |
| Number of Cables | 2 |
| Number of Terminals | 3 |
| Outlet Poles Configuration | 3P with shutter |
| Outlet Standard | British |
| Outlet Standard Description | with earthing contact |
| product or component type | USB charger + switched socket |
| Protection Type | current protection |
| Quantity per set | set of 10 |
| Range | AvatarOn |
| Screwdriver Shape | Phillips combined |
| Service Life in Cycles | 5000 cycles |
| standards | UL 94, UL 1310, UL 498 |
| Surface Finish | matt |
| Surface Treatment | painted |
| Type of Packing | flow-pack |
| width | 86 mm |
| Wire Stripping Length | 12 mm |
| Outlet standard deviation | British |
| ambient air temperature for operation | 0-40 °C |
| standards | UL 94, UL 1310, UL 498 |
| connections - terminals | screw terminal |