
AvatarOn, 2 USB charger, 2.1A, Dark Grey
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
AvatarOn, 2 USB charger, 2.1A, Dark Grey
Description
Schneider Electric AvatarOn USB charger E8332USB_DG in color dark grey is a 1-module mechanism with 2 ports. 86 mm, 86 mm, 40 mm is the dimension of this USB 2.1 charger mechanism. Its embedding depth is 29 mm. And its rated operation voltage is 100/240V and the output current is 2.1A. The mounting type of this mechanism is surface. The screw terminal connection enables the wires to be held by the tightening of a screw. Glossy surface finish makes it easy to remove and clean fingerprints and smudge marks. PC (polycarbonate) makes it as resistant and lasting as possible. Standards of IEC 60950-1 are well met. Standards of IEC 60950-1 are well met.
Product Details
Part Number | E8332USB_DG |
---|---|
Activity | HDCWD |
Weight | 104.0 g |
Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
Clamping Connection Capacity | 1.5...2.5 mm² for rigid cable(s), 1.5...2.5 mm² for flexible cable(s) |
Colour | dark grey |
Colour | Dark Grey |
Connections - Terminals | screw terminal |
Depth | 38.2 mm |
device mounting | surface |
Device Presentation | complete product |
Height | 86 mm |
Integrated Connection Type | 2 USB port 5 V DC 2.1 A |
IP degree of protection | IP20 |
Material | PC (polycarbonate): base |
mounting support | mounting box |
Number of Modules | 1 module |
product or component type | USB charger |
Range | AvatarOn |
Screwdriver Shape | Phillips combined |
standards | IEC 60950-1 |
Surface Finish | glossy |
Surface Treatment | untreated |
width | 86 mm |
Wire Stripping Length | 12 mm |
standards | IEC 60950-1 |
connections - terminals | screw terminal |