
calcActive())">
AvatarOn, 2 time delay switch, 4 A, 250 V, Dark Grey
E8332PRL1_DG
AEDÂ 45.22
AEDÂ 35.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332PRL1_DG
AvatarOn, 2 time delay switch, 4 A, 250 V, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, 2 time delay switch, 4 A, 250 V, Dark Grey
AEDÂ 45.22
AEDÂ 35.00
Product Details
Part Number | E8332PRL1_DG |
---|---|
Activity | HDCWD |
Actuator | rocker |
Clamping Connection Capacity | 1...4 mm² for rigid cable(s), 1...4 mm² for stranded cable(s), 1...4 mm² for flexible cable(s) |
Colour | dark grey |
Depth | 34 mm |
device mounting | flush |
Device Presentation | complete product |
Embedding Depth | 25 mm |
fixing mode | clip-in |
Height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate): base, PC (polycarbonate): base cover, PC (polycarbonate): grid plate, PC (polycarbonate): surround, PC (polycarbonate): dolly, brass: terminal cover |
net weight | 0.089 kg |
Number of Gangs | 2 gangs |
Number of Rocker | 2 |
product or component type | time delay switch |
Range | AvatarOn |
Surface Finish | glossy |
width | 86 mm |
Wire Stripping Length | 12 mm |
standards | IEC 60669-2-1 |
[Ie] rated operational current | resistive: 4 A, inductive: 4 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account