calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
AvatarOn, 2 switches for curtain, 10 A, 250 V, White
- Description
- Specifications
- Documents
- Reviews
Description
Schneider Electric AvatarOn switch E8332C_WE is a complete product in color white. This is a curtain switch. And its rated current is 10A. It is 86 mm in width, 86 mm in height, 32 mm in depth, with an embedding depth of 22.3 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP20. Its connection terminals are brass terminal. Being made of polycarbonate material, this switch is quite reliable and resistant. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Load Type | inductive, resistive, fluorescent lamp, incandescent lamp |
|---|---|
| Rated current | 10 A at 250 V AC 50/60 Hz |
| Part Number | E8332C_WE |
| Activity | HDCWD |
| Weight | 74.0 g |
| Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.4 cm |
| Clamping Connection Capacity | 2 x 2.5 mm² for solid cable(s), 2 x 2.5 mm² for stranded cable(s), 3 x 1.5 mm² for solid cable(s), 3 x 1.5 mm² for stranded cable(s) |
| Colour | white |
| Colour | White |
| Connections - Terminals | brass terminal |
| Depth | 32 mm |
| device application | control |
| device mounting | flush |
| Device Presentation | complete product |
| Embedding Depth | 22.3 mm |
| environmental characteristic | UV resistant |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame |
| Maximum Ambient Air Temperature for Operation | 35 °C |
| Number of Gangs | 2 gangs |
| operating altitude | 2000 |
| product or component type | switch |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| standards | GB 16915.1 |
| Switch Function | curtain |
| width | 86 mm |
| standards | GB 16915.1 |
| environmental characteristic | UV resistant |
| connections - terminals | brass terminal |
Documents
Reviews
Description
Schneider Electric AvatarOn switch E8332C_WE is a complete product in color white. This is a curtain switch. And its rated current is 10A. It is 86 mm in width, 86 mm in height, 32 mm in depth, with an embedding depth of 22.3 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. The IP rating of this device is IP20. Its connection terminals are brass terminal. Being made of polycarbonate material, this switch is quite reliable and resistant. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. And it is mercury free and heavy metal free, which takes care of the environment and your health as always. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.
Overview
| Load Type | inductive, resistive, fluorescent lamp, incandescent lamp |
|---|---|
| Rated current | 10 A at 250 V AC 50/60 Hz |
| Part Number | E8332C_WE |
| Activity | HDCWD |
| Weight | 74.0 g |
| Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.4 cm |
| Clamping Connection Capacity | 2 x 2.5 mm² for solid cable(s), 2 x 2.5 mm² for stranded cable(s), 3 x 1.5 mm² for solid cable(s), 3 x 1.5 mm² for stranded cable(s) |
| Colour | white |
| Colour | White |
| Connections - Terminals | brass terminal |
| Depth | 32 mm |
| device application | control |
| device mounting | flush |
| Device Presentation | complete product |
| Embedding Depth | 22.3 mm |
| environmental characteristic | UV resistant |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame |
| Maximum Ambient Air Temperature for Operation | 35 °C |
| Number of Gangs | 2 gangs |
| operating altitude | 2000 |
| product or component type | switch |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| standards | GB 16915.1 |
| Switch Function | curtain |
| width | 86 mm |
| standards | GB 16915.1 |
| environmental characteristic | UV resistant |
| connections - terminals | brass terminal |