Schneider Electric 16AX 250V 2Gang 1Way Switch with LED, White, E8332L2LED_WE
SKU :
E8332L2LED_WE
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 51.34
AEDÂ 40.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
AvatarOn, wallplate for 1 keystone RJ45, Dark grey
Schneider Electric 16AX 250V 2Gang 1Way Switch with LED, White, E8332L2LED_WE
AEDÂ 51.34
AEDÂ 40.00
- Specifications
- Documents
- Reviews
Overview
| Load Type | resistive, inductive, fluorescent lamp, incandescent lamp |
|---|---|
| Rated current | 16 AX at 250 V AC 50/60 Hz |
| Part Number | E8332L2LED_WE |
| Activity | HDCWD |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s) |
| Colour | white |
| Depth | 34.2 mm |
| device application | control |
| device mounting | surface, flush |
| Device Presentation | complete product |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
| Maximum Ambient Air Temperature for Operation | 45 °C |
| Number of Gangs | 2 gangs |
| Number of Rocker | 2 |
| operating altitude | 2000 m |
| product or component type | switch |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| Switch Function | 1-pole 2-way |
| width | 86 mm |
| standards | BS EN 60669-1, IEC 60669-1, SS 227-1, MS IEC 60669-1 |
| local signalling | off: LED indicator, LED (amber) |
| environmental characteristic | UV resistant |
| connections - terminals | brass terminal |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Load Type | resistive, inductive, fluorescent lamp, incandescent lamp |
|---|---|
| Rated current | 16 AX at 250 V AC 50/60 Hz |
| Part Number | E8332L2LED_WE |
| Activity | HDCWD |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 3 x 2.5 mm² for stranded cable(s), 4 x 1.5 mm² for solid cable(s), 4 x 1.5 mm² for stranded cable(s) |
| Colour | white |
| Depth | 34.2 mm |
| device application | control |
| device mounting | surface, flush |
| Device Presentation | complete product |
| Height | 86 mm |
| IP degree of protection | IP20 |
| Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
| Maximum Ambient Air Temperature for Operation | 45 °C |
| Number of Gangs | 2 gangs |
| Number of Rocker | 2 |
| operating altitude | 2000 m |
| product or component type | switch |
| Range | AvatarOn |
| relative humidity | 0-95 % |
| Switch Function | 1-pole 2-way |
| width | 86 mm |
| standards | BS EN 60669-1, IEC 60669-1, SS 227-1, MS IEC 60669-1 |
| local signalling | off: LED indicator, LED (amber) |
| environmental characteristic | UV resistant |
| connections - terminals | brass terminal |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account