calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. New modern look & feel of all machines
- 2. Easier to install and operate with multi-standard screws
- 3. Improved fire resistancy with IEC 60335-1 (Clause 30.2) certificate by authorized agency
- 4. Anti-flammable refrigerants with IEC/EN/UL 60335-2-40 (Annex JJ) certificate by authorized agency
- 5. Digital customer experience for technical documents
- 6. Maintenance guide via EcoStruxureTM Facility Expect
Auxiliary contact block, TeSys D, 2NO, front mounting, screw clamp terminals
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYSTESYS DECA |
| Product name | TESYS DECA |
| Product or component type | AUXILIARY CONTACT BLOCK |
| Device short name | LADN |
| Range compatibility | TeSys D CADTeSys D LC1DTeSys F LC1FTeSys F CR1FTeSys Deca CADTeSys Deca LC1D |
| Mounting location | FRONT |
| Pole contact composition | 2 NO |
| Contacts operation | INSTANTANEOUS |
| [Ue] rated operational voltage | 690 V AC 25...400 HZ |
| [Ie] rated operational current | 6 A AT 120 V AC-151.04 A AT 690 V AC-150.55 A AT 125 V DC-130.1 A AT 600 V DC-13 |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-5-1600 V CONFORMING TO UL600 V CONFORMING TO CSA |
| [Ith] conventional free air thermal current | 10 A (AT 60 °C) |
| Standards | EN/IEC 60947-5-1GB/T 14048.5EN 50012UL 60947-5-1CSA C22.2 NO 60947-5-1IEC 60335-1:CLAUSE 30.2IEC 60335-2-40:ANNEX JJUL 60335-2-40:ANNEX JJ |
| Product certifications | CB SchemeULCSACCCEACUKCA |
| Irms rated making capacity | 140 A AC CONFORMING TO IEC 60947-5-1250 A DC CONFORMING TO IEC 60947-5-1 |
| Permissible short-time rating | 100 A 60 °C 1 S120 A 60 °C 500 MS140 A 60 °C 100 MS |
| Protection type | GG FUSE 10 A |
| Mechanical durability | 30 MCYCLES |
| Minimum switching current | 5 MA |
| Minimum switching voltage | 17 V |
| Non-overlap time | 1.5 MS ON DE-ENERGISATION NO OVERLAP BETWEEN NC AND NO CONTACT1.5 MS ON ENERGISATION NO OVERLAP BETWEEN NC AND NO CONTACT |
| Insulation resistance | > 10 MOHM |
| Connections - terminals | SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1…2.5 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²RIGID WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM²RIGID WITHOUT CABLE END |
| Tightening torque | 1.7 N.M - WITH SCREWDRIVER FLAT Ø 6 MM1.7 N.M - WITH SCREWDRIVER PHILIPS NO 21.7 N.M - WITH SCREWDRIVER POZIDRIV NO 2 |
| Height | 48 MM |
| Width | 26 MM |
| Depth | 42 MM |
| Colour | DARK GREY |
| Environmental characteristic | NORMAL ENVIRONMENT |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| Ambient air temperature for storage | -60…80 °C |
| Ambient air temperature for operation | -5…60 °C |
| Operating altitude | 3000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.000 CM |
| Package 1 Width | 2.800 CM |
| Package 1 Length | 4.300 CM |
| Package 1 Weight | 34.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 320 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.413 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 2560 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 98.500 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.41771858290220826 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.06786586045038151 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.008480726561347006 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3.1606 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.15462428493948835 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Range | TESYSTESYS DECA |
| Product name | TESYS DECA |
| Product or component type | AUXILIARY CONTACT BLOCK |
| Device short name | LADN |
| Range compatibility | TeSys D CADTeSys D LC1DTeSys F LC1FTeSys F CR1FTeSys Deca CADTeSys Deca LC1D |
| Mounting location | FRONT |
| Pole contact composition | 2 NO |
| Contacts operation | INSTANTANEOUS |
| [Ue] rated operational voltage | 690 V AC 25...400 HZ |
| [Ie] rated operational current | 6 A AT 120 V AC-151.04 A AT 690 V AC-150.55 A AT 125 V DC-130.1 A AT 600 V DC-13 |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-5-1600 V CONFORMING TO UL600 V CONFORMING TO CSA |
| [Ith] conventional free air thermal current | 10 A (AT 60 °C) |
| Standards | EN/IEC 60947-5-1GB/T 14048.5EN 50012UL 60947-5-1CSA C22.2 NO 60947-5-1IEC 60335-1:CLAUSE 30.2IEC 60335-2-40:ANNEX JJUL 60335-2-40:ANNEX JJ |
| Product certifications | CB SchemeULCSACCCEACUKCA |
| Irms rated making capacity | 140 A AC CONFORMING TO IEC 60947-5-1250 A DC CONFORMING TO IEC 60947-5-1 |
| Permissible short-time rating | 100 A 60 °C 1 S120 A 60 °C 500 MS140 A 60 °C 100 MS |
| Protection type | GG FUSE 10 A |
| Mechanical durability | 30 MCYCLES |
| Minimum switching current | 5 MA |
| Minimum switching voltage | 17 V |
| Non-overlap time | 1.5 MS ON DE-ENERGISATION NO OVERLAP BETWEEN NC AND NO CONTACT1.5 MS ON ENERGISATION NO OVERLAP BETWEEN NC AND NO CONTACT |
| Insulation resistance | > 10 MOHM |
| Connections - terminals | SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1…2.5 MM²FLEXIBLE WITH CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM²FLEXIBLE WITHOUT CABLE ENDSCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²RIGID WITHOUT CABLE ENDSCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM²RIGID WITHOUT CABLE END |
| Tightening torque | 1.7 N.M - WITH SCREWDRIVER FLAT Ø 6 MM1.7 N.M - WITH SCREWDRIVER PHILIPS NO 21.7 N.M - WITH SCREWDRIVER POZIDRIV NO 2 |
| Height | 48 MM |
| Width | 26 MM |
| Depth | 42 MM |
| Colour | DARK GREY |
| Environmental characteristic | NORMAL ENVIRONMENT |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| Ambient air temperature for storage | -60…80 °C |
| Ambient air temperature for operation | -5…60 °C |
| Operating altitude | 3000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.000 CM |
| Package 1 Width | 2.800 CM |
| Package 1 Length | 4.300 CM |
| Package 1 Weight | 34.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 320 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.413 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 2560 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 98.500 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.41771858290220826 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.06786586045038151 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.008480726561347006 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3.1606 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.15462428493948835 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |