calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
ARGUS Presence HF High Bay - 2ch
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range of product | ARGUS STANDARD MOVEMENT DETECTOR |
| Range | ARGUS |
| Product or component type | PRESENCE DETECTOR |
| Load type | LED LIGHTING: : 100 WINCANDESCENT LAMPS: : 2000 W - 230 VHALOGEN LAMP: : 1000 W - 230 VFLUORESCENT TUBE: 900 VACOMPACT FLUORESCENT LAMP: : 100 WMOTOR: : 100 WRELAY: : 5 A - 250 VHALOGEN LAMP WITH STANDARD ELECTRONIC TRANSFORMER: 1000 VAHALOGEN LAMP WITH STANDARD FERROMAGNETIC TRANSFORMER: 1000 VA |
| Colour tint | WHITE |
| Network frequency | 50/60 HZ |
| Input function | SWITCH |
| Output voltage | 220...250 V |
| Output current | 10 A |
| Number of channels | 2 |
| Control type | MOVEMENT SENSOR |
| Function available | SWITCHING, TOGGLING, DIMMING |
| Light intensity adjustment | 10…2000 LUX |
| Horizontal detection angle | 360 ° |
| detection range | RADIUS: 7000 MM |
| Technology type | HIGH FREQUENCY |
| Mounting height | 2.5 M |
| IP degree of protection | IP40IP52 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.2 CM |
| Package 1 Width | 13 CM |
| Package 1 Length | 16.2 CM |
| Package 1 Weight | 498 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 3.492 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 144 |
| Package 3 Height | 104 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 97 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 21 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14.70285066761325 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 15 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.14311066356342106 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.1635867791786961 |
| Carbon footprint of the installation phase [A5] | 0.2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4.448199999999999 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.076531736400028 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 6ba39e26-4b09-4936-93d2-efbdac7ff03a |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range of product | ARGUS STANDARD MOVEMENT DETECTOR |
| Range | ARGUS |
| Product or component type | PRESENCE DETECTOR |
| Load type | LED LIGHTING: : 100 WINCANDESCENT LAMPS: : 2000 W - 230 VHALOGEN LAMP: : 1000 W - 230 VFLUORESCENT TUBE: 900 VACOMPACT FLUORESCENT LAMP: : 100 WMOTOR: : 100 WRELAY: : 5 A - 250 VHALOGEN LAMP WITH STANDARD ELECTRONIC TRANSFORMER: 1000 VAHALOGEN LAMP WITH STANDARD FERROMAGNETIC TRANSFORMER: 1000 VA |
| Colour tint | WHITE |
| Network frequency | 50/60 HZ |
| Input function | SWITCH |
| Output voltage | 220...250 V |
| Output current | 10 A |
| Number of channels | 2 |
| Control type | MOVEMENT SENSOR |
| Function available | SWITCHING, TOGGLING, DIMMING |
| Light intensity adjustment | 10…2000 LUX |
| Horizontal detection angle | 360 ° |
| detection range | RADIUS: 7000 MM |
| Technology type | HIGH FREQUENCY |
| Mounting height | 2.5 M |
| IP degree of protection | IP40IP52 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.2 CM |
| Package 1 Width | 13 CM |
| Package 1 Length | 16.2 CM |
| Package 1 Weight | 498 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 3.492 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 144 |
| Package 3 Height | 104 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 97 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 21 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14.70285066761325 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 15 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.14311066356342106 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.1635867791786961 |
| Carbon footprint of the installation phase [A5] | 0.2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4.448199999999999 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.076531736400028 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 6ba39e26-4b09-4936-93d2-efbdac7ff03a |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |