calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
ARGUS - occupancy sensor - single load - 360 degree - PIR
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 0 |
| Range | ARGUS |
| Product or component type | OCCUPANCY SENSOR |
| Device application | LIGHTING |
| Load type | HALOGEN LAMP |
| Rated voltage | 230 V +/- 10 % AC 50/60 HZ |
| Detection angle | 360° |
| Presence detection area | PIR: 360°, 7 X 7 M |
| Device mounting | FLUSHSURFACE |
| Mounting support | CEILING |
| Mounting height | 2…3 M |
| Diameter | 111 MM |
| Depth | 66 MM |
| Electrical shock protection class | CLASS II |
| IP degree of protection | IP40 FLUSH MOUNTINGIP44 SURFACE MOUNTING |
| Ambient air temperature for operation | 0…45 °C INDOOR-20…45 °C OUTDOOR |
| Standards | EN 60669-1EN 60669-2-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Weight | 0.001 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.00002952379652131175 |
| Huella de carbono de la fase de fabricación [A1 a A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.8737081036832e-7 |
| Huella de carbono de la fase de distribución [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 3.2848750839096e-7 |
| Huella de carbono de la fase de instalación [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8.135523684210527 |
| Huella de carbono de la fase de uso [B2, B3, B4, B6] | 8 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00000216171031405628 |
| Huella de carbono de la fase de fin de vida [C1 a C4] | 0 kg CO2 eq. |
| SCIP Number | Eacda3a5-c167-477b-9789-e360abe67cb6 |
| EU RoHS Directive | Compliant By Exemption |
Documents
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight | 0 |
| Range | ARGUS |
| Product or component type | OCCUPANCY SENSOR |
| Device application | LIGHTING |
| Load type | HALOGEN LAMP |
| Rated voltage | 230 V +/- 10 % AC 50/60 HZ |
| Detection angle | 360° |
| Presence detection area | PIR: 360°, 7 X 7 M |
| Device mounting | FLUSHSURFACE |
| Mounting support | CEILING |
| Mounting height | 2…3 M |
| Diameter | 111 MM |
| Depth | 66 MM |
| Electrical shock protection class | CLASS II |
| IP degree of protection | IP40 FLUSH MOUNTINGIP44 SURFACE MOUNTING |
| Ambient air temperature for operation | 0…45 °C INDOOR-20…45 °C OUTDOOR |
| Standards | EN 60669-1EN 60669-2-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Weight | 0.001 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.00002952379652131175 |
| Huella de carbono de la fase de fabricación [A1 a A3] | 0 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.8737081036832e-7 |
| Huella de carbono de la fase de distribución [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 3.2848750839096e-7 |
| Huella de carbono de la fase de instalación [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8.135523684210527 |
| Huella de carbono de la fase de uso [B2, B3, B4, B6] | 8 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.00000216171031405628 |
| Huella de carbono de la fase de fin de vida [C1 a C4] | 0 kg CO2 eq. |
| SCIP Number | Eacda3a5-c167-477b-9789-e360abe67cb6 |
| EU RoHS Directive | Compliant By Exemption |