calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
ARGUS 220 Advanced, polar white - carton
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range | MERTEN |
| Product or component type | PRESENCE DETECTOR |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | POLAR WHITE (RAL 9010) |
| Device application | LIGHTING |
| Technology type | ELECTRONIC |
| Device mounting | SURFACE |
| Material | THERMOPLASTIC |
| Surface finish | GLOSSY |
| [Ue] rated operational voltage | 230 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Rated current | 10 A |
| Protection type | CREEP ZONE PROTECTION |
| Presence detection area | 14 M RADIUS |
| Detection angle | 220° |
| Light intensity adjustment | 3…1000 LUX |
| Time delay range | 1 S...8 MIN |
| Height | 151 MM |
| Width | 93 MM |
| Depth | 71 MM |
| Standards | 2004/108/EC |
| IP degree of protection | IP55 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.200 CM |
| Package 1 Width | 14.400 CM |
| Package 1 Length | 18.300 CM |
| Package 1 Weight | 376.000 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 31.000 CM |
| Package 2 Width | 33.300 CM |
| Package 2 Length | 40.400 CM |
| Package 2 Weight | 4.972 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range | MERTEN |
| Product or component type | PRESENCE DETECTOR |
| Device presentation | COMPLETE PRODUCT |
| Colour tint | POLAR WHITE (RAL 9010) |
| Device application | LIGHTING |
| Technology type | ELECTRONIC |
| Device mounting | SURFACE |
| Material | THERMOPLASTIC |
| Surface finish | GLOSSY |
| [Ue] rated operational voltage | 230 V |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Rated current | 10 A |
| Protection type | CREEP ZONE PROTECTION |
| Presence detection area | 14 M RADIUS |
| Detection angle | 220° |
| Light intensity adjustment | 3…1000 LUX |
| Time delay range | 1 S...8 MIN |
| Height | 151 MM |
| Width | 93 MM |
| Depth | 71 MM |
| Standards | 2004/108/EC |
| IP degree of protection | IP55 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 10.200 CM |
| Package 1 Width | 14.400 CM |
| Package 1 Length | 18.300 CM |
| Package 1 Weight | 376.000 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 31.000 CM |
| Package 2 Width | 33.300 CM |
| Package 2 Length | 40.400 CM |
| Package 2 Weight | 4.972 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |