calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Enables mission critical remote remote UPS monitoring and management
- 2. Browser accessible from anywhere on a secure network
- 3. Real-time event notification maximizes uptime and improves efficiency
- 4. Take proactive actions and troubleshoot easily with detailed data and event logs
- 5. Stay up-to-date with an included 1-Year Secure NMC System subscription
APC UPS Network Management Card 3
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SP |
|---|---|
| net weight | 0.08 kg |
| Lead time | USUALLY IN STOCK |
| Range of product | NETWORK MANAGEMENT CARDS |
| Range compatibility | GALAXY VMGALAXY VXSYMMETRA PXEASY UPS 3M ADVANCEDEASY UPS 3-PHASE MODULARGALAXY PXGALAXY 3L PROSMART-UPSSMART-UPS ULTRASMART-UPS ONLINESMART-UPS MODULAR ULTRASMART-UPS BATTERY SYSTEMSBACK-UPS SX3REFURBISHED SMART-UPS |
| Product or component type | DEVICE MONITORING AND MANAGEMENT |
| Provided equipment | MICRO-USB CABLEINSTALLATION MANUAL |
| Number of input phases | 13 |
| Standards | EN 55024BS EN 55024EN 61000-4-2BS EN 61000-4-2EN 61000-4-3BS EN 61000-4-3EN 61000-4-4BS EN 61000-4-4EN 61000-4-5BS EN 61000-4-5EN 61000-4-6BS EN 61000-4-6EN 61000-4-8BS EN 61000-4-8EN 61000-4-11BS EN 61000-4-11EN 55035BS EN 55035EN 62040-2BS EN 62040-2EN 61326-2BS EN 61326-2ICES-003 CLASS AVCCI CLASS AEN 61000-6-3BS EN 61000-6-3EN 55032:CLASS ABS EN 55032:CLASS A |
| Net weight | 0.08 KG |
| Width | 12.1 CM |
| Height | 3.8 CM |
| Depth | 11.4 CM |
| Product certifications | FCC Class AAS/NZSAS/NZS 3548 (C-Tick) class AFCC part 15 class AGOSTUK PSTI |
| Storage Relative Humidity | 0…95 % |
| Relative humidity | 0…95 % |
| Ambient air temperature for storage | -15…65 °C |
| Ambient air temperature for operation | -5…45 °C |
| Storage altitude | 0…15240 M |
| Operating altitude | 0...10000 FT |
| Communication network type | 10/100/1000BASE-T |
| Authentication | RADIUSLIGHTWEIGHT DIRECTORY ACCESS PROTOCOL (LDAP) |
| Communication port protocol | HTTP OVER SECURE SOCKETSLAYER (HTTPS)SSHFTPHTTPSNMPDHCPBOOTP (BOOTSTRAP PROTOCOL)TCP/IP |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.1 CM |
| Package 1 Width | 15.9 CM |
| Package 1 Length | 23.5 CM |
| Package 1 Weight | 0.34 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 110 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.5314666667 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0257493333 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 106 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 106 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0226666667 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | 1cdb2fed-a06f-4574-913d-8df8e70936b2 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SP |
|---|---|
| net weight | 0.08 kg |
| Lead time | USUALLY IN STOCK |
| Range of product | NETWORK MANAGEMENT CARDS |
| Range compatibility | GALAXY VMGALAXY VXSYMMETRA PXEASY UPS 3M ADVANCEDEASY UPS 3-PHASE MODULARGALAXY PXGALAXY 3L PROSMART-UPSSMART-UPS ULTRASMART-UPS ONLINESMART-UPS MODULAR ULTRASMART-UPS BATTERY SYSTEMSBACK-UPS SX3REFURBISHED SMART-UPS |
| Product or component type | DEVICE MONITORING AND MANAGEMENT |
| Provided equipment | MICRO-USB CABLEINSTALLATION MANUAL |
| Number of input phases | 13 |
| Standards | EN 55024BS EN 55024EN 61000-4-2BS EN 61000-4-2EN 61000-4-3BS EN 61000-4-3EN 61000-4-4BS EN 61000-4-4EN 61000-4-5BS EN 61000-4-5EN 61000-4-6BS EN 61000-4-6EN 61000-4-8BS EN 61000-4-8EN 61000-4-11BS EN 61000-4-11EN 55035BS EN 55035EN 62040-2BS EN 62040-2EN 61326-2BS EN 61326-2ICES-003 CLASS AVCCI CLASS AEN 61000-6-3BS EN 61000-6-3EN 55032:CLASS ABS EN 55032:CLASS A |
| Net weight | 0.08 KG |
| Width | 12.1 CM |
| Height | 3.8 CM |
| Depth | 11.4 CM |
| Product certifications | FCC Class AAS/NZSAS/NZS 3548 (C-Tick) class AFCC part 15 class AGOSTUK PSTI |
| Storage Relative Humidity | 0…95 % |
| Relative humidity | 0…95 % |
| Ambient air temperature for storage | -15…65 °C |
| Ambient air temperature for operation | -5…45 °C |
| Storage altitude | 0…15240 M |
| Operating altitude | 0...10000 FT |
| Communication network type | 10/100/1000BASE-T |
| Authentication | RADIUSLIGHTWEIGHT DIRECTORY ACCESS PROTOCOL (LDAP) |
| Communication port protocol | HTTP OVER SECURE SOCKETSLAYER (HTTPS)SSHFTPHTTPSNMPDHCPBOOTP (BOOTSTRAP PROTOCOL)TCP/IP |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.1 CM |
| Package 1 Width | 15.9 CM |
| Package 1 Length | 23.5 CM |
| Package 1 Weight | 0.34 KG |
| Warranty (in months) | 24 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 110 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.5314666667 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0257493333 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 106 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 106 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0226666667 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| SCIP Number | 1cdb2fed-a06f-4574-913d-8df8e70936b2 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |