calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. 2200VA/1980W double-conversion on-line pure sine wave 2U rackmount UPS
- 2. Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications
- 3. Rack/Tower convertible (rail kit included)
- 4. Delivers clean power with zero transfer time for critical or sensitive devices
- 5. Add up to 10 external battery packs (SRT72RMBP) for extended runtime
- 6. Graceful shutdown using serial or USB cables via PowerChute Serial Shutdown
APC Smart-UPS SRT 2200VA RM 230V
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| Presentation | HIGH DENSITY, DOUBLE-CONVERSION ON-LINE POWER PROTECTION WITH SCALABLE RUNTIME. |
| Lead time | USUALLY IN STOCK |
| Main Input Voltage | 230 V AC 1 PHASE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Other Input Voltage | 220 V240 V |
| Main Output Voltage | 230 V 1 PHASE |
| Other Output Voltage | 220 V240 V |
| Rated power in W | 1980 W |
| rated power in VA | 2200 VA |
| Input Connection Type | BS1363A BRITISHIEC 60320 C20SCHUKO CEE 7 / EU1-16P |
| output connection type | 8 IEC 60320 C132 IEC JUMPERS2 IEC 60320 C19 |
| Number of rack unit | 2U |
| Cable length | 2.4 M |
| Number of cables | 1 |
| Provided equipment | CD WITH SOFTWARECOUNTRY-SPECIFIC DETACHABLE POWER CORDDOCUMENTATION CDINSTALLATION GUIDERACK MOUNTING HARDWARERACK MOUNTING BRACKETSRACK MOUNTING SUPPORT RAILSUSB CABLEWARRANTY CARD |
| Range of product | SMART-UPS ON-LINE |
| Battery type | LEAD-ACID INTERNAL |
| UPS connectivity | SERIAL PORTUSB PORT |
| Mounting mode | RACK-MOUNTED WITH KIT SOLD SEPARATELY |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | 72 V |
| Extended runtime | 1 |
| Number of battery filled slots | 1 |
| Battery recharge time | 3 H |
| Number of battery replacement quantity | 1 |
| Battery life | 3…5 YEAR(S) |
| Replacement battery | APCRBC141 |
| Battery charger power | 122 W RATED |
| Number of power module | 1400 |
| product web sub-family | HIGH DENSITY |
| Redundant | NO |
| UPS type | DOUBLE CONVERSION ONLINE |
| Colour | BLACK |
| Height | 85 MM |
| Width | 432 MM |
| Depth | 584 MM |
| Net weight | 25 KG |
| Mounting location | FRONT |
| Mounting preference | LOWER |
| Mounting mode | RACK-MOUNTED |
| USB compatible | YES |
| Mounting position | HORIZONTAL |
| Input voltage limits | 100...275 V ADJUSTABLE (HALF LOAD) |
| Network frequency | 40...70 HZ AUTO-SENSING |
| Bypass type | BUILT-IN BYPASS |
| Crest factor | 3 : 1 |
| Harmonic distortion | LESS THAN 2 % |
| Maximum configurable power in VA | 2200 VA |
| Maximum configurable power in W | 1980 W |
| Wave type | SINE WAVE |
| Output frequency | 50/60 HZ +/- 3 HZ SYNC TO MAINS |
| Product certifications | CEEACRCMVDEUK PSTI |
| Marking | CE MARK |
| Standards | EN/IEC 62040-1:2019/A11:2021EN/IEC 62040-2:2006/AC:2006EN/IEC 62040-2:2018 |
| Acoustic level | 55 DBA |
| Heat dissipation | 535 BTU/H |
| Operating altitude | 0...10000 FT |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -20…50 °C |
| Storage altitude | 0…15240 M |
| IP degree of protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Emergency power off | YES |
| Free slots | 1 |
| Alarm | AUDIBLE AND VISIBLE ALARMS : PRIORITIZED BY SEVERITY |
| Surge energy rate | 340 J |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 24.6 CM |
| Package 1 Width | 59.9 CM |
| Package 1 Length | 81 CM |
| Package 1 Weight | 34.019 KG |
| Warranty (in months) | 36 UPS|24 BATTERY |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 6 773 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 399.4587516923 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 399 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 4.4219304762 |
| Carbon footprint of the distribution phase [A4] | 4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6365.6701433279 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6 366 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.8963435815 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4 kg CO2 eq. |
| SCIP Number | 4282bd22-a353-4f82-bb5c-97bbd7f1d1e9 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| Presentation | HIGH DENSITY, DOUBLE-CONVERSION ON-LINE POWER PROTECTION WITH SCALABLE RUNTIME. |
| Lead time | USUALLY IN STOCK |
| Main Input Voltage | 230 V AC 1 PHASE |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Other Input Voltage | 220 V240 V |
| Main Output Voltage | 230 V 1 PHASE |
| Other Output Voltage | 220 V240 V |
| Rated power in W | 1980 W |
| rated power in VA | 2200 VA |
| Input Connection Type | BS1363A BRITISHIEC 60320 C20SCHUKO CEE 7 / EU1-16P |
| output connection type | 8 IEC 60320 C132 IEC JUMPERS2 IEC 60320 C19 |
| Number of rack unit | 2U |
| Cable length | 2.4 M |
| Number of cables | 1 |
| Provided equipment | CD WITH SOFTWARECOUNTRY-SPECIFIC DETACHABLE POWER CORDDOCUMENTATION CDINSTALLATION GUIDERACK MOUNTING HARDWARERACK MOUNTING BRACKETSRACK MOUNTING SUPPORT RAILSUSB CABLEWARRANTY CARD |
| Range of product | SMART-UPS ON-LINE |
| Battery type | LEAD-ACID INTERNAL |
| UPS connectivity | SERIAL PORTUSB PORT |
| Mounting mode | RACK-MOUNTED WITH KIT SOLD SEPARATELY |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | 72 V |
| Extended runtime | 1 |
| Number of battery filled slots | 1 |
| Battery recharge time | 3 H |
| Number of battery replacement quantity | 1 |
| Battery life | 3…5 YEAR(S) |
| Replacement battery | APCRBC141 |
| Battery charger power | 122 W RATED |
| Number of power module | 1400 |
| product web sub-family | HIGH DENSITY |
| Redundant | NO |
| UPS type | DOUBLE CONVERSION ONLINE |
| Colour | BLACK |
| Height | 85 MM |
| Width | 432 MM |
| Depth | 584 MM |
| Net weight | 25 KG |
| Mounting location | FRONT |
| Mounting preference | LOWER |
| Mounting mode | RACK-MOUNTED |
| USB compatible | YES |
| Mounting position | HORIZONTAL |
| Input voltage limits | 100...275 V ADJUSTABLE (HALF LOAD) |
| Network frequency | 40...70 HZ AUTO-SENSING |
| Bypass type | BUILT-IN BYPASS |
| Crest factor | 3 : 1 |
| Harmonic distortion | LESS THAN 2 % |
| Maximum configurable power in VA | 2200 VA |
| Maximum configurable power in W | 1980 W |
| Wave type | SINE WAVE |
| Output frequency | 50/60 HZ +/- 3 HZ SYNC TO MAINS |
| Product certifications | CEEACRCMVDEUK PSTI |
| Marking | CE MARK |
| Standards | EN/IEC 62040-1:2019/A11:2021EN/IEC 62040-2:2006/AC:2006EN/IEC 62040-2:2018 |
| Acoustic level | 55 DBA |
| Heat dissipation | 535 BTU/H |
| Operating altitude | 0...10000 FT |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -20…50 °C |
| Storage altitude | 0…15240 M |
| IP degree of protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Emergency power off | YES |
| Free slots | 1 |
| Alarm | AUDIBLE AND VISIBLE ALARMS : PRIORITIZED BY SEVERITY |
| Surge energy rate | 340 J |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 24.6 CM |
| Package 1 Width | 59.9 CM |
| Package 1 Length | 81 CM |
| Package 1 Weight | 34.019 KG |
| Warranty (in months) | 36 UPS|24 BATTERY |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 6 773 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 399.4587516923 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 399 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 4.4219304762 |
| Carbon footprint of the distribution phase [A4] | 4 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6365.6701433279 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 6 366 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.8963435815 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4 kg CO2 eq. |
| SCIP Number | 4282bd22-a353-4f82-bb5c-97bbd7f1d1e9 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |