calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. 15kVA/15kW double-conversion on-line pure sine wave rack/tower UPS
- 2. Ideal for servers, storage, voice/data networks, medical labs, and light industrial applications
- 3. Rack/tower convertible (SRTGRK1 rail kit for power module and SRTGRK2 rail kit for battery pack sold separately)
- 4. 1-Year Secure Network Management Card subscription included
- 5. Add up to 4 external battery packs (SRTG192XLBP2) for extended runtime
- 6. Preinstalled Network Management Card for network-based UPS monitoring & management
- 7. Graceful shutdown of physical servers, virtual machines and HCI Clusters
APC Smart-UPS On-Line, 15kVA/15kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| Lead time | USUALLY IN STOCK |
| Main Input Voltage | 230 V AC 1 PHASE400 V AC 3 PHASES |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Other Input Voltage | 380...415 V220...240 V |
| Main Output Voltage | 230 V AC 1 PHASE400 V AC 3 PHASES |
| Other Output Voltage | 230 V |
| Rated power in W | 15000 W |
| rated power in VA | 15000 VA |
| output connection type | 1 IEC 60320 C19 |
| Output connector type | HARD WIRE 5-WIRE (3P + N + E) FOR 1 ZONE(S)HARD WIRE 3-WIRE (1P + N + E) FOR 1 ZONE(S) |
| Number of rack unit | 7U |
| Provided equipment | 1 X USB CABLE1 X RJ45 CABLE2 X RACK MOUNTING BRACKETS2 X STABILIZATION/WALL MOUNTING FEET2 X INSTALLATION MANUAL1 X C13-C14 POWER CORD1 X EXTERNAL BATTERY PACK1 X BATTERY CABLE |
| Range of product | SMART-UPS ON-LINE |
| Battery type | LEAD-ACID EXTERNAL INCLUDED |
| UPS connectivity | SERIAL PORTUSB PORTPRE-INSTALLED NETWORK MANAGEMENT CARD 3 |
| Mounting mode | RACK-MOUNTED WITH KIT SOLD SEPARATELY |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | +/- 192 V |
| Extended runtime | 1 |
| Battery recharge time | 4 H |
| Number of battery replacement quantity | 2 |
| Battery life | 3…5 YEAR(S) |
| Replacement battery | APCRBC172 |
| Battery charger power | 2160 W RATED |
| Redundant | NO |
| UPS type | DOUBLE CONVERSION ONLINE |
| Colour | BLACK (RAL 9005) |
| Height | 306 MM |
| Width | 440 MM |
| Depth | 835 MM |
| Net weight | 142.5 KG |
| Mounting location | FRONT |
| Mounting preference | LOWER |
| Mounting mode | RACK-MOUNTED |
| USB compatible | YES |
| Mounting position | HORIZONTAL |
| Maximum input current | 66 A |
| Input harmonic distortion | LESS THAN 5 % FOR FULL LOAD |
| Load power factor | FROM 0.9 LEADING TO 1 LAGGING |
| Switching current capacity | 100 A |
| Input voltage limits | 160...285 V FULL LOAD100...285 V HALF LOAD |
| Number of input connectors | 1 HARD WIRE 5 WIRE (3P + N + E)1 HARD WIRE 3-WIRE (1P + N + E) |
| Network frequency | 40...70 HZ AUTO-SENSING |
| Bypass type | INTERNAL BYPASS (AUTOMATIC AND MANUAL) |
| Crest factor | 3 : 1 |
| Harmonic distortion | LESS THAN 2 % |
| Maximum configurable power in VA | 15000 VA |
| Maximum configurable power in W | 15000 W |
| Output overload operation | 60 SECONDS AT 125% AND 30 SECONDS AT 150% |
| Wave type | SINE WAVE |
| Efficiency | 94.5 % |
| Output frequency | 50/60 HZ +/- 4 HZ SYNC TO MAINS |
| Additional information | CONFIGURABLE FOR 380 : 400 OR 415 V 3 PHASE NOMINAL OUTPUT VOLTAGECONFIGURABLE FOR 220 : 230 OR 240 NOMINAL OUTPUT VOLTAGE |
| Product certifications | CEUKCATISI |
| Standards | EN/IEC 62040-1:2019/A11:2021EN/IEC 62040-2:2006/AC:2006EN/IEC 62040-2:2018 |
| Acoustic level | 58 DBA |
| Heat dissipation | 2866 BTU/H |
| Operating altitude | 0...3000 M |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -15…45 °C |
| Storage altitude | 0…15000 M |
| IP degree of protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Emergency power off | YES |
| Preinstalled device | NETWORK MANAGEMENT CARD 3 WITH ENVIRONMENTAL MONITORING |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| Surge energy rate | 600 J |
| Noise suppression | FULL TIME MULTI-POLE NOISE FILTERING : 0.3% IEEE SURGE LET-THROUGH : ZERO CLAMPING RESPONSE TIME : MEETS UL 1449 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 53.5 CM |
| Package 1 Width | 79.0 CM |
| Package 1 Length | 59.0 CM |
| Package 1 Weight | 157.2 KG |
| Warranty (in months) | 36 UPS|24 BATTERY |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 31 069 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1237.1311035592917 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 237 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 13.692791987122162 |
| Carbon footprint of the distribution phase [A4] | 14 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9539.7295431472 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9 540 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 12.062028259703094 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 12 kg CO2 eq. |
| SCIP Number | 080b8d64-796e-42e7-a17d-31b86e55d143 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| Lead time | USUALLY IN STOCK |
| Main Input Voltage | 230 V AC 1 PHASE400 V AC 3 PHASES |
| Product or component type | UNINTERRUPTIBLE POWER SUPPLY (UPS) |
| Other Input Voltage | 380...415 V220...240 V |
| Main Output Voltage | 230 V AC 1 PHASE400 V AC 3 PHASES |
| Other Output Voltage | 230 V |
| Rated power in W | 15000 W |
| rated power in VA | 15000 VA |
| output connection type | 1 IEC 60320 C19 |
| Output connector type | HARD WIRE 5-WIRE (3P + N + E) FOR 1 ZONE(S)HARD WIRE 3-WIRE (1P + N + E) FOR 1 ZONE(S) |
| Number of rack unit | 7U |
| Provided equipment | 1 X USB CABLE1 X RJ45 CABLE2 X RACK MOUNTING BRACKETS2 X STABILIZATION/WALL MOUNTING FEET2 X INSTALLATION MANUAL1 X C13-C14 POWER CORD1 X EXTERNAL BATTERY PACK1 X BATTERY CABLE |
| Range of product | SMART-UPS ON-LINE |
| Battery type | LEAD-ACID EXTERNAL INCLUDED |
| UPS connectivity | SERIAL PORTUSB PORTPRE-INSTALLED NETWORK MANAGEMENT CARD 3 |
| Mounting mode | RACK-MOUNTED WITH KIT SOLD SEPARATELY |
| Run Time | View Runtime Graph |
| Efficiency | View Efficiency Graph |
| Battery type | LEAD-ACID BATTERY |
| Battery voltage | +/- 192 V |
| Extended runtime | 1 |
| Battery recharge time | 4 H |
| Number of battery replacement quantity | 2 |
| Battery life | 3…5 YEAR(S) |
| Replacement battery | APCRBC172 |
| Battery charger power | 2160 W RATED |
| Redundant | NO |
| UPS type | DOUBLE CONVERSION ONLINE |
| Colour | BLACK (RAL 9005) |
| Height | 306 MM |
| Width | 440 MM |
| Depth | 835 MM |
| Net weight | 142.5 KG |
| Mounting location | FRONT |
| Mounting preference | LOWER |
| Mounting mode | RACK-MOUNTED |
| USB compatible | YES |
| Mounting position | HORIZONTAL |
| Maximum input current | 66 A |
| Input harmonic distortion | LESS THAN 5 % FOR FULL LOAD |
| Load power factor | FROM 0.9 LEADING TO 1 LAGGING |
| Switching current capacity | 100 A |
| Input voltage limits | 160...285 V FULL LOAD100...285 V HALF LOAD |
| Number of input connectors | 1 HARD WIRE 5 WIRE (3P + N + E)1 HARD WIRE 3-WIRE (1P + N + E) |
| Network frequency | 40...70 HZ AUTO-SENSING |
| Bypass type | INTERNAL BYPASS (AUTOMATIC AND MANUAL) |
| Crest factor | 3 : 1 |
| Harmonic distortion | LESS THAN 2 % |
| Maximum configurable power in VA | 15000 VA |
| Maximum configurable power in W | 15000 W |
| Output overload operation | 60 SECONDS AT 125% AND 30 SECONDS AT 150% |
| Wave type | SINE WAVE |
| Efficiency | 94.5 % |
| Output frequency | 50/60 HZ +/- 4 HZ SYNC TO MAINS |
| Additional information | CONFIGURABLE FOR 380 : 400 OR 415 V 3 PHASE NOMINAL OUTPUT VOLTAGECONFIGURABLE FOR 220 : 230 OR 240 NOMINAL OUTPUT VOLTAGE |
| Product certifications | CEUKCATISI |
| Standards | EN/IEC 62040-1:2019/A11:2021EN/IEC 62040-2:2006/AC:2006EN/IEC 62040-2:2018 |
| Acoustic level | 58 DBA |
| Heat dissipation | 2866 BTU/H |
| Operating altitude | 0...3000 M |
| Ambient air temperature for operation | 0…40 °C |
| Ambient air temperature for storage | -15…45 °C |
| Storage altitude | 0…15000 M |
| IP degree of protection | IP20 |
| Relative humidity | 0…95 % NON-CONDENSING |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Emergency power off | YES |
| Preinstalled device | NETWORK MANAGEMENT CARD 3 WITH ENVIRONMENTAL MONITORING |
| Alarm | ALARM WHEN ON BATTERY : DISTINCTIVE LOW BATTERY ALARM : OVERLOAD CONTINUOUS TONE ALARM |
| Surge energy rate | 600 J |
| Noise suppression | FULL TIME MULTI-POLE NOISE FILTERING : 0.3% IEEE SURGE LET-THROUGH : ZERO CLAMPING RESPONSE TIME : MEETS UL 1449 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 53.5 CM |
| Package 1 Width | 79.0 CM |
| Package 1 Length | 59.0 CM |
| Package 1 Weight | 157.2 KG |
| Warranty (in months) | 36 UPS|24 BATTERY |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 31 069 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1237.1311035592917 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 237 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 13.692791987122162 |
| Carbon footprint of the distribution phase [A4] | 14 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9539.7295431472 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 9 540 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 12.062028259703094 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 12 kg CO2 eq. |
| SCIP Number | 080b8d64-796e-42e7-a17d-31b86e55d143 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |