calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
APC Performance SurgeArrest 6 outlets with 5V, 2.4A 2 port USB charger, 230V UK
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | SPPPP |
|---|---|
| net weight | 0.81 kg |
| Lead time | USUALLY IN STOCK |
| Main Input Voltage | 230 V |
| Input Connection Type | BS1363A BRITISH |
| Cable length | 2.00 M |
| Number of cables | 1 |
| Provided equipment | USER MANUAL |
| Colour | WHITE |
| Height | 6.2 CM |
| Width | 27.2 CM |
| Depth | 11 CM |
| Net weight | 0.81 KG |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| Network frequency | 50 HZ +/- 5 HZ |
| Maximum input current | 13 A |
| Switching current capacity | 13 A |
| Number of power socket outlets | 6 |
| Outlet standard | BS 1363 UNITED KINGDOM |
| Product certifications | CE |
| Equipment protection policy | LIFETIME : $50000 |
| Ambient air temperature for operation | 0…40 °C |
| Relative humidity | 0…90 % |
| Operating altitude | 0...10000 FT |
| Ambient air temperature for storage | -5…40 °C |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Storage altitude | 0…4572 M |
| Common mode rejection | 40 DB |
| Peak current | 48 KACOMMON MODE24 KANORMAL MODE |
| Surge energy rate | 1836 J |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 31 CM |
| Package 1 Width | 6.5 CM |
| Package 1 Length | 16.5 CM |
| Package 1 Weight | 0.93 KG |
| SCC14 | 10731304313653 |
| Warranty (in months) | 240 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | SPPPP |
|---|---|
| net weight | 0.81 kg |
| Lead time | USUALLY IN STOCK |
| Main Input Voltage | 230 V |
| Input Connection Type | BS1363A BRITISH |
| Cable length | 2.00 M |
| Number of cables | 1 |
| Provided equipment | USER MANUAL |
| Colour | WHITE |
| Height | 6.2 CM |
| Width | 27.2 CM |
| Depth | 11 CM |
| Net weight | 0.81 KG |
| Mounting preference | NO PREFERENCE |
| Mounting mode | NOT RACK-MOUNTABLE |
| Network frequency | 50 HZ +/- 5 HZ |
| Maximum input current | 13 A |
| Switching current capacity | 13 A |
| Number of power socket outlets | 6 |
| Outlet standard | BS 1363 UNITED KINGDOM |
| Product certifications | CE |
| Equipment protection policy | LIFETIME : $50000 |
| Ambient air temperature for operation | 0…40 °C |
| Relative humidity | 0…90 % |
| Operating altitude | 0...10000 FT |
| Ambient air temperature for storage | -5…40 °C |
| Storage Relative Humidity | 0…95 % NON-CONDENSING |
| Storage altitude | 0…4572 M |
| Common mode rejection | 40 DB |
| Peak current | 48 KACOMMON MODE24 KANORMAL MODE |
| Surge energy rate | 1836 J |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 31 CM |
| Package 1 Width | 6.5 CM |
| Package 1 Length | 16.5 CM |
| Package 1 Weight | 0.93 KG |
| SCC14 | 10731304313653 |
| Warranty (in months) | 240 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Energy Efficiency Optimized | Energy efficient product |
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |