
calcActive())">
APC Home/Office SurgeArrest 5 outlets with 5V, 2.4A 2 port USB Charger 230V UK
PM5U-UK
AEDÂ 140.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

PM5U-UK
APC Home/Office SurgeArrest 5 outlets with 5V, 2.4A 2 port USB Charger 230V UK
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
APC Home/Office SurgeArrest 5 outlets with 5V, 2.4A 2 port USB Charger 230V UK
AEDÂ 140.00
Product Details
Activity | SPPPP |
---|---|
Part Number | PM5U-UK |
ambient air temperature for storage | -5-40 °C |
Cable Length | 6 ft |
colour | white |
Common Mode Rejection | 40 dB |
Depth | 7.3 cm |
Equipment Protection Policy | lifetime : 50000 euros |
Height | 5.6 cm |
Maximum Input Current | 13 A |
mounting mode | not rack-mountable |
Mounting Preference | no preference |
net weight | 0.72 kg |
network frequency | 50 Hz +/- 5 Hz |
Number of Cables | 1 |
Number of Output Current 1 | 2.4 A |
Number of Power Socket Outlets | 5 |
operating altitude | 0...10000 ft |
Outlet Standard | BS 1363 United Kingdom |
Peak Current | 24 kAcommon mode, 12 kAnormal mode |
product certifications | CE |
Provided Equipment | user manual |
relative humidity | 0-90 % |
Response Time | 1 ns common mode |
Socket Number | 2 |
Storage Altitude | 0-15000 ft |
Storage Relative Humidity | 0-95 % non-condensing |
Surge Energy Rate | 918 J |
Switching Current Capacity | 13 A |
width | 38.5 cm |
Main Input Voltage | 230 V |
Input Connection Type | BS1363A British |
ambient air temperature for operation | 0-40 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account