APC Easy UPS On-Line Li-Ion SRVL RT Ext. Runtime 1000VA 230V, with Rail Kit
SKU :
SRVL1KRILRK
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Single Phase True Double-conversion On-Line UPS Lithium-Ion battery has a lifetime of eight to ten years which offers reliable support and extends the useful life of your UPS. 230V 1000VA Extendeded runtime model with rail kit Longer runtime and faster recharge time compared to VRLA generation. More real output power in watts 0.9 PF Up to 90% efficiency in on-line double conversion mode and up to 95% in ECO mode saves utility and cooling costs without compromising performance or reliability. Its dimensions are 438mm (width) x 616mm (depth) x 172mm (height) 4U in total which includes 2U Power module and 2U external battery pack. The net weighs is 36.3kg. Up to 3 external lithium-ion battery packs support at maximum. It's ideal for Surveillance, Banking, POS, Healthcare IT, SMB, Micro Data Center and Server room. CB, CE, UKCA, EAC, RCM, TISI, KC, UN38.3, IEC 62040-1, IEC 62040-2 / EN IEC 62040-2, IEC 62619, IEC 60730-1 External Battery Pack, Managemnt Card (Network Management card, Dry contact card, modbus Card) options are available. Rack/ Tower convertible design with default accessory kit.
APC Easy UPS On-Line Li-Ion SRVL RT Ext. Runtime 1000VA 230V, with Rail Kit
AEDÂ 0.00
- Specifications
- Documents
- Reviews
Overview
| Activity | SP |
|---|---|
| Part Number | SRVL1KRILRK |
| Acoustic Level | 50 dBA |
| Alarm | alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
| ambient air temperature for storage | -20-50 °C |
| Battery Charger Power | 240 W |
| Battery Curve | L1 |
| Battery Life | 8-10 year(s) |
| Battery Option | SRVL48RMBP2U 1 5780 VAh , SRVL48RMBP2U 2 8928 VAh |
| Battery Power in Vah | 2781 VAh runtime |
| Battery Recharge Time | 8.5 h |
| Battery Type | Li-Ion (Lithium-Ion) |
| Battery Voltage | 48 V |
| Bypass Type | internal bypass (automatic and manual) |
| colour | black with silver front bezel |
| Control Panel | multifunction LCD status and control console |
| Crest Factor | 03:01 |
| Curve Equation | efficiency |
| Curve Fixed Loss | 0.0368 |
| Curve Load Maximum | 100% |
| Curve Load Minimum | 4% |
| Curve Proportional Loss | 0.0485 |
| Curve Square Loss | 0.0162 |
| Curve Test Cond Id | Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output. |
| Depth | 61.6 cm |
| efficiency | 90 % (full load) |
| Emergency Power Off | yes |
| Graph Display | 1 |
| Height | 17.2 cm |
| input voltage | 230 V |
| input voltage limits | 160...300 V full load, 110...300 V 60 % load |
| IP degree of protection | IP20 |
| Maximum Configurable Power in Va | 1000 VA |
| Maximum Configurable Power in w | 900 W |
| mounting position | horizontal and vertical |
| net weight | 36.3 kg |
| network frequency | 40...70 Hz auto-sensing |
| Number of Battery Filled Slots | 0 |
| Number of Battery Free Slots | 0 |
| Number of Power Module Filled Slots | 0 |
| Number of Power Module Free Slots | 0 |
| Number of Rack Unit | 4U |
| Number of Tare Power | 5 W |
| operating altitude | 0...3000 m |
| Output Frequency | 50/60 Hz +/- 3 Hz sync to mains |
| output voltage | 220 V, 240 V |
| product certifications | CB, CE, RCM, EAC, TISI, UKCA, KC, UN 38.3, IEC 62619 |
| Provided Equipment | Basic UPS signalling RS-232 cable, USB cable, RJ45 cable, RJ11 cable, C13-C14 power cord, IEC-C14 - Shuko input power cord, rack mounting brackets, stabilization feet, user manual, safety guide, battery cable |
| Rated Power in Va | 1000 VA |
| rated power in W | 900 W |
| Redundant | No |
| relative humidity | 0-95 % non-condensing |
| Storage Altitude | 0-15000 m |
| Storage Relative Humidity | 0-95 % non-condensing |
| Surge Energy Rate | 945 J |
| Ups Type | double conversion online |
| Usb Compatible | Yes |
| Wave Type | sine wave |
| width | 43.8 cm |
| Curve X-axis Maximum | 100% |
| Curve X-axis Minimum | 0% |
| Curve X-axis Title | load |
| Curve X-axis Units | percentage |
| Curve Y-axis Maximum | 100% |
| Curve Y-axis Minimum | 50% |
| Curve Y-axis Title | efficiency |
| Curve Y-axis Units | percentage |
| Main Input Voltage | 230 V |
| Input Connection Type | IEC 60320 C14 |
| Output connection type | 6 IEC 60320 C13 |
| ambient air temperature for operation | 0-40 °C |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | SP |
|---|---|
| Part Number | SRVL1KRILRK |
| Acoustic Level | 50 dBA |
| Alarm | alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
| ambient air temperature for storage | -20-50 °C |
| Battery Charger Power | 240 W |
| Battery Curve | L1 |
| Battery Life | 8-10 year(s) |
| Battery Option | SRVL48RMBP2U 1 5780 VAh , SRVL48RMBP2U 2 8928 VAh |
| Battery Power in Vah | 2781 VAh runtime |
| Battery Recharge Time | 8.5 h |
| Battery Type | Li-Ion (Lithium-Ion) |
| Battery Voltage | 48 V |
| Bypass Type | internal bypass (automatic and manual) |
| colour | black with silver front bezel |
| Control Panel | multifunction LCD status and control console |
| Crest Factor | 03:01 |
| Curve Equation | efficiency |
| Curve Fixed Loss | 0.0368 |
| Curve Load Maximum | 100% |
| Curve Load Minimum | 4% |
| Curve Proportional Loss | 0.0485 |
| Curve Square Loss | 0.0162 |
| Curve Test Cond Id | Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output. |
| Depth | 61.6 cm |
| efficiency | 90 % (full load) |
| Emergency Power Off | yes |
| Graph Display | 1 |
| Height | 17.2 cm |
| input voltage | 230 V |
| input voltage limits | 160...300 V full load, 110...300 V 60 % load |
| IP degree of protection | IP20 |
| Maximum Configurable Power in Va | 1000 VA |
| Maximum Configurable Power in w | 900 W |
| mounting position | horizontal and vertical |
| net weight | 36.3 kg |
| network frequency | 40...70 Hz auto-sensing |
| Number of Battery Filled Slots | 0 |
| Number of Battery Free Slots | 0 |
| Number of Power Module Filled Slots | 0 |
| Number of Power Module Free Slots | 0 |
| Number of Rack Unit | 4U |
| Number of Tare Power | 5 W |
| operating altitude | 0...3000 m |
| Output Frequency | 50/60 Hz +/- 3 Hz sync to mains |
| output voltage | 220 V, 240 V |
| product certifications | CB, CE, RCM, EAC, TISI, UKCA, KC, UN 38.3, IEC 62619 |
| Provided Equipment | Basic UPS signalling RS-232 cable, USB cable, RJ45 cable, RJ11 cable, C13-C14 power cord, IEC-C14 - Shuko input power cord, rack mounting brackets, stabilization feet, user manual, safety guide, battery cable |
| Rated Power in Va | 1000 VA |
| rated power in W | 900 W |
| Redundant | No |
| relative humidity | 0-95 % non-condensing |
| Storage Altitude | 0-15000 m |
| Storage Relative Humidity | 0-95 % non-condensing |
| Surge Energy Rate | 945 J |
| Ups Type | double conversion online |
| Usb Compatible | Yes |
| Wave Type | sine wave |
| width | 43.8 cm |
| Curve X-axis Maximum | 100% |
| Curve X-axis Minimum | 0% |
| Curve X-axis Title | load |
| Curve X-axis Units | percentage |
| Curve Y-axis Maximum | 100% |
| Curve Y-axis Minimum | 50% |
| Curve Y-axis Title | efficiency |
| Curve Y-axis Units | percentage |
| Main Input Voltage | 230 V |
| Input Connection Type | IEC 60320 C14 |
| Output connection type | 6 IEC 60320 C13 |
| ambient air temperature for operation | 0-40 °C |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account