APC Easy UPS On-Line, 15kVA/15kW, Rackmount 9U, 230V, Hard wire 3-wire(1P+N+E) outlet, Intelligent Card Slot, LCD, Extended Runtime, W/ Rail Kit
SKU :
SRV15KRILRK

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC Easy UPS On-Line SRV RM 15kVA 230V with Rail kit Batt pack
APC Easy UPS On-Line, 15kVA/15kW, Rackmount 9U, 230V, Hard wire 3-wire(1P+N+E) outlet, Intelligent Card Slot, LCD, Extended Runtime, W/ Rail Kit
AEDÂ 0.00
- Specifications
- Documents
- Reviews
Overview
Activity | SP |
---|---|
Part Number | SRV15KRILRK |
Acoustic Level | 65 dBA |
Additional Information | Configurable for 220 : 230 or 240 nominal output voltage |
Alarm | alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
ambient air temperature for storage | -20-60 °C |
Battery Charger Power | 2340 W rated |
Battery Curve | C |
Battery Option | SRV120RLBP2-9A 1 5140 VAh , SRV120RLBP2-9A 2 6800 VAh , SRV120RLBP2-9A 3 8600 VAh , SRV120RLBP2-9A 4 10350 VAh , SRV120RLBP2-9A 5 12020 VAh , SRV120RLBP2-9A 6 13860 VAh , SRV120RLBP2-9A 7 15530 VAh , SRV120RLBP2-9A 8 17290 VAh |
Battery Power in Vah | 3470 VAh runtime |
Battery Recharge Time | 6 h |
Battery Type | VRLA |
Battery Voltage | +/- 120 V |
Bypass Type | internal bypass (automatic and manual) |
colour | black (RAL 7010) |
Control Panel | multifunction LCD status and control console |
Crest Factor | 03:01 |
Curve Equation | efficiency |
Curve Fixed Loss | 0.0142 |
Curve Load Maximum | 100% |
Curve Load Minimum | 2% |
Curve Proportional Loss | 0.0072 |
Curve Square Loss | 0.03 |
Curve Test Cond Id | Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output. |
Depth | 69.0 cm |
efficiency | 95 % (full load) |
Emergency Power Off | yes |
Graph Display | 1 |
Harmonic Distortion | 2% |
heat dissipation | 2503 Btu/h |
Height | 39.3 cm |
input voltage | 220 V, 230 V, 415 V |
input voltage limits | 110...300 V half load, 176...300 V full load |
IP degree of protection | IP20 |
Liquid Value | 0 |
Maximum Configurable Power in Va | 15000 VA |
Maximum Configurable Power in w | 15000 W |
Mounting Location | front |
mounting mode | rack-mounted |
mounting position | horizontal |
Mounting Preference | no preference |
net weight | 157 kg |
network frequency | 40...70 Hz auto sensing |
Number of Battery Filled Slots | 0 |
Number of Battery Free Slots | 0 |
Number of Input Connectors | 1 hard wire 3-wire (1P + N + E), 1 hard wire 5-wire (3P + N + E) |
Number of Rack Unit | 9U |
Number of Tare Power | 1 W |
operating altitude | 0...3000 m |
Output Connector Type | hard wire 3-wire (1P + N + E) 1 |
Output Frequency | 50/60 Hz +/- 3 Hz sync to mains |
output voltage | 220 V, 240 V |
product certifications | CE, UKCA |
Provided Equipment | 1 USB cable, 1 RS-232 configuration cable, 3 rack mounting brackets, 3 stabilization/wall mounting feet, 6 jumper bar, 2 external battery pack, 1 battery cable, user manual |
Rated Power in Va | 15000 VA |
rated power in W | 15000 W |
Redundant | No |
relative humidity | 0-95 % non-condensing |
Show Note Op Temperature | No |
Storage Altitude | 0-15000 m |
Storage Relative Humidity | 0-95 % non-condensing |
Surge Energy Rate | 600 J |
Ups Type | double conversion online |
Usb Compatible | Yes |
Wave Type | sine wave |
width | 43.8 cm |
Curve X-axis Maximum | 100% |
Curve X-axis Minimum | 0% |
Curve X-axis Title | load |
Curve X-axis Units | percentage |
Curve Y-axis Maximum | 100% |
Curve Y-axis Minimum | 50% |
Curve Y-axis Title | efficiency |
Curve Y-axis Units | percentage |
Main Input Voltage | 230 V AC, 415 V AC |
ambient air temperature for operation | 0-40 °C |
standards | EN/IEC 62040-1:2019/A11:2021, EN/IEC 62040-2:2006/AC:2006, EN/IEC 62040-2:2018 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | SP |
---|---|
Part Number | SRV15KRILRK |
Acoustic Level | 65 dBA |
Additional Information | Configurable for 220 : 230 or 240 nominal output voltage |
Alarm | alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
ambient air temperature for storage | -20-60 °C |
Battery Charger Power | 2340 W rated |
Battery Curve | C |
Battery Option | SRV120RLBP2-9A 1 5140 VAh , SRV120RLBP2-9A 2 6800 VAh , SRV120RLBP2-9A 3 8600 VAh , SRV120RLBP2-9A 4 10350 VAh , SRV120RLBP2-9A 5 12020 VAh , SRV120RLBP2-9A 6 13860 VAh , SRV120RLBP2-9A 7 15530 VAh , SRV120RLBP2-9A 8 17290 VAh |
Battery Power in Vah | 3470 VAh runtime |
Battery Recharge Time | 6 h |
Battery Type | VRLA |
Battery Voltage | +/- 120 V |
Bypass Type | internal bypass (automatic and manual) |
colour | black (RAL 7010) |
Control Panel | multifunction LCD status and control console |
Crest Factor | 03:01 |
Curve Equation | efficiency |
Curve Fixed Loss | 0.0142 |
Curve Load Maximum | 100% |
Curve Load Minimum | 2% |
Curve Proportional Loss | 0.0072 |
Curve Square Loss | 0.03 |
Curve Test Cond Id | Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output. |
Depth | 69.0 cm |
efficiency | 95 % (full load) |
Emergency Power Off | yes |
Graph Display | 1 |
Harmonic Distortion | 2% |
heat dissipation | 2503 Btu/h |
Height | 39.3 cm |
input voltage | 220 V, 230 V, 415 V |
input voltage limits | 110...300 V half load, 176...300 V full load |
IP degree of protection | IP20 |
Liquid Value | 0 |
Maximum Configurable Power in Va | 15000 VA |
Maximum Configurable Power in w | 15000 W |
Mounting Location | front |
mounting mode | rack-mounted |
mounting position | horizontal |
Mounting Preference | no preference |
net weight | 157 kg |
network frequency | 40...70 Hz auto sensing |
Number of Battery Filled Slots | 0 |
Number of Battery Free Slots | 0 |
Number of Input Connectors | 1 hard wire 3-wire (1P + N + E), 1 hard wire 5-wire (3P + N + E) |
Number of Rack Unit | 9U |
Number of Tare Power | 1 W |
operating altitude | 0...3000 m |
Output Connector Type | hard wire 3-wire (1P + N + E) 1 |
Output Frequency | 50/60 Hz +/- 3 Hz sync to mains |
output voltage | 220 V, 240 V |
product certifications | CE, UKCA |
Provided Equipment | 1 USB cable, 1 RS-232 configuration cable, 3 rack mounting brackets, 3 stabilization/wall mounting feet, 6 jumper bar, 2 external battery pack, 1 battery cable, user manual |
Rated Power in Va | 15000 VA |
rated power in W | 15000 W |
Redundant | No |
relative humidity | 0-95 % non-condensing |
Show Note Op Temperature | No |
Storage Altitude | 0-15000 m |
Storage Relative Humidity | 0-95 % non-condensing |
Surge Energy Rate | 600 J |
Ups Type | double conversion online |
Usb Compatible | Yes |
Wave Type | sine wave |
width | 43.8 cm |
Curve X-axis Maximum | 100% |
Curve X-axis Minimum | 0% |
Curve X-axis Title | load |
Curve X-axis Units | percentage |
Curve Y-axis Maximum | 100% |
Curve Y-axis Minimum | 50% |
Curve Y-axis Title | efficiency |
Curve Y-axis Units | percentage |
Main Input Voltage | 230 V AC, 415 V AC |
ambient air temperature for operation | 0-40 °C |
standards | EN/IEC 62040-1:2019/A11:2021, EN/IEC 62040-2:2006/AC:2006, EN/IEC 62040-2:2018 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account