APC Easy UPS 1 Ph Line Interactive, 1500VA, Tower, 230V, 4 Universal outlets, AVR, LCD
SKU :
SMV1500AI-MSX

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC Easy UPS Line-interactive SMV 1500VA 230V, Universal Outlet
APC Easy UPS 1 Ph Line Interactive, 1500VA, Tower, 230V, 4 Universal outlets, AVR, LCD
AEDÂ 0.00
- Specifications
- Documents
- Reviews
Overview
Activity | SPBPP |
---|---|
Part Number | SMV1500AI-MSX |
Acoustic Level | 45 dBA |
Alarm | alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
ambient air temperature for storage | -10-40 °C |
Battery Charger Power | 54 W rated |
Battery Curve | C |
Battery Life | 3-5 year(s) |
Battery Power in Vah | 240 VAh capacity, 216 VAh runtime |
Battery Recharge Time | 4 h |
Battery Type | lead-acid battery |
Battery Voltage | 24 V |
colour | black |
Crest Factor | 03:01 |
Curve Equation | efficiency |
Curve Fixed Loss | 0.0152 |
Curve Load Maximum | 100% |
Curve Load Minimum | 2% |
Curve Proportional Loss | 0 |
Curve Square Loss | 0.0031 |
Curve Test Cond Id | Curve fit of data measured in accordance with the ENERGY STAR Test Method for Uninterruptible Power Supplies. All measurements taken in normal mode(s), at typical environmental conditions, with 230V/50Hz electrical input and balanced resistive load (PF = |
Depth | 41 cm |
Extended Runtime | 0 |
Graph Display | 1 |
Height | 22 cm |
input voltage | 220 V, 240 V |
input voltage limits | 165...290 V |
IP degree of protection | IP20 |
Liquid Value | 0 |
Maximum Configurable Power in Va | 1500 VA |
Maximum Configurable Power in w | 1050 W |
mounting mode | not rack-mountable |
Mounting Preference | no preference |
net weight | 17.8 kg |
network frequency | 45...65 Hz +/- 1 Hz auto-sensing |
Number of Battery Filled Slots | 0 |
Number of Battery Free Slots | 0 |
Number of Cables | 1 |
Number of Power Module Filled Slots | 0 |
Number of Power Module Free Slots | 0 |
Number of Tare Power | 41 W |
operating altitude | 0...3000 m |
Output Frequency | 50/60 Hz +/- 1 Hz unsynchronised |
output voltage | 230 V |
product certifications | CE |
Provided Equipment | documentation CD, user manual, USB cable |
Rated Power in Va | 1500 VA |
rated power in W | 1050 W |
Redundant | No |
relative humidity | 0-95 % non-condensing |
Show Note Op Temperature | No |
Storage Altitude | 0-15000 m |
Storage Relative Humidity | 0-95 % non-condensing |
Surge Energy Rate | 190 J |
Transfer Time | 2-6 ms typical : 12 ms maximum |
Two Post Mountable | 0 |
Ups Size | WS |
Ups Type | line interactive |
Usb Compatible | No |
Wave Type | sine wave |
width | 16 cm |
Curve X-axis Maximum | 100% |
Curve X-axis Minimum | 0% |
Curve X-axis Title | load |
Curve X-axis Units | percentage |
Curve Y-axis Maximum | 100% |
Curve Y-axis Minimum | 50% |
Curve Y-axis Title | efficiency |
Curve Y-axis Units | percentage |
Main Input Voltage | 230 V |
Input Connection Type | IEC 60320 C14 |
Output connection type | 4 universal receptacle |
ambient air temperature for operation | 0-40 °C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | SPBPP |
---|---|
Part Number | SMV1500AI-MSX |
Acoustic Level | 45 dBA |
Alarm | alarm when on battery : distinctive low battery alarm : overload continuous tone alarm |
ambient air temperature for storage | -10-40 °C |
Battery Charger Power | 54 W rated |
Battery Curve | C |
Battery Life | 3-5 year(s) |
Battery Power in Vah | 240 VAh capacity, 216 VAh runtime |
Battery Recharge Time | 4 h |
Battery Type | lead-acid battery |
Battery Voltage | 24 V |
colour | black |
Crest Factor | 03:01 |
Curve Equation | efficiency |
Curve Fixed Loss | 0.0152 |
Curve Load Maximum | 100% |
Curve Load Minimum | 2% |
Curve Proportional Loss | 0 |
Curve Square Loss | 0.0031 |
Curve Test Cond Id | Curve fit of data measured in accordance with the ENERGY STAR Test Method for Uninterruptible Power Supplies. All measurements taken in normal mode(s), at typical environmental conditions, with 230V/50Hz electrical input and balanced resistive load (PF = |
Depth | 41 cm |
Extended Runtime | 0 |
Graph Display | 1 |
Height | 22 cm |
input voltage | 220 V, 240 V |
input voltage limits | 165...290 V |
IP degree of protection | IP20 |
Liquid Value | 0 |
Maximum Configurable Power in Va | 1500 VA |
Maximum Configurable Power in w | 1050 W |
mounting mode | not rack-mountable |
Mounting Preference | no preference |
net weight | 17.8 kg |
network frequency | 45...65 Hz +/- 1 Hz auto-sensing |
Number of Battery Filled Slots | 0 |
Number of Battery Free Slots | 0 |
Number of Cables | 1 |
Number of Power Module Filled Slots | 0 |
Number of Power Module Free Slots | 0 |
Number of Tare Power | 41 W |
operating altitude | 0...3000 m |
Output Frequency | 50/60 Hz +/- 1 Hz unsynchronised |
output voltage | 230 V |
product certifications | CE |
Provided Equipment | documentation CD, user manual, USB cable |
Rated Power in Va | 1500 VA |
rated power in W | 1050 W |
Redundant | No |
relative humidity | 0-95 % non-condensing |
Show Note Op Temperature | No |
Storage Altitude | 0-15000 m |
Storage Relative Humidity | 0-95 % non-condensing |
Surge Energy Rate | 190 J |
Transfer Time | 2-6 ms typical : 12 ms maximum |
Two Post Mountable | 0 |
Ups Size | WS |
Ups Type | line interactive |
Usb Compatible | No |
Wave Type | sine wave |
width | 16 cm |
Curve X-axis Maximum | 100% |
Curve X-axis Minimum | 0% |
Curve X-axis Title | load |
Curve X-axis Units | percentage |
Curve Y-axis Maximum | 100% |
Curve Y-axis Minimum | 50% |
Curve Y-axis Title | efficiency |
Curve Y-axis Units | percentage |
Main Input Voltage | 230 V |
Input Connection Type | IEC 60320 C14 |
Output connection type | 4 universal receptacle |
ambient air temperature for operation | 0-40 °C |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account