Advanced touchscreen panel, Harmony GTO, 640 x 480 pixels VGA, 7.5", TFT, 96 MB
SKU :
HMIGTO4310

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 9,331.97
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Exclusive Weatherproof - switched socket - 13 A - 230 V - 2 gangs - grey
Advanced touchscreen panel, Harmony GTO, 640 x 480 pixels VGA, 7.5", TFT, 96 MB
AEDÂ 9,331.97
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
- Specifications
- Documents
- Reviews
Overview
Activity | IDHMI |
---|---|
Resistance to electrostatic discharge | 6 kV contact discharge conforming to IEC 61000-4-2 level 3 |
Part Number | HMIGTO4310 |
[Us] rated supply voltage | 24 V DC |
ambient air temperature for storage | -20-60 °C |
Depth | 60 mm |
operating altitude | < 2000 m |
product certifications | CE, cULus, KCC, C-Tick, UKCA, UKEX |
product or component type | advanced touchscreen panel |
range of product | Harmony GTO |
relative humidity | 10-90 % without condensation |
shock resistance | 147 m/s² 3 chocks in each direction X, Y and Z conforming to EN/IEC 61131-2 |
supply voltage limits | 19.2-28.8 V |
width | 218 mm |
Supply | external source |
Display resolution | 640 x 480 pixels VGA |
Operating system | Harmony |
Terminal type | touchscreen display |
NEMA degree of protection | NEMA 4X front panel (indoor use) |
Enclosure material | PPT |
Front material | PPT |
Maximum power consumption in W | 8 W when power is not supplied to external devices, 5 W when backlight is OFF, 5.5 W when backlight is dimmed, 12 W |
Data backed up | 512 kB internal RAM (SRAM) |
Touch sensitive zone | 1024 x 1024 |
Software designation | Vijeo Designer configuration software >= V6.1 |
Brightness | 16 levels - control by touch panel, 16 levels - control by software |
Backlight lifespan | 50000 hours white at 25 °C |
Type of cooling | natural convection |
Touch panel | resistive film, 1000000 cycles |
Display size | 7.5 inch |
Product mounting | flush mounting |
Display colour | 65536 colours |
Downloadable protocols | Schneider Electric Modicon Modbus, Schneider Electric Modicon Uni-TE, Schneider Electric Modicon Modbus Plus, Schneider Electric Modicon FIPWAY, Mitsubishi Melsec third party protocols, Omron Sysmac third party protocols, Rockwell Automation Allen-Bradley third party protocols, Siemens Simatic third party protocols, Schneider Electric Modicon Modbus TCP |
Data storage equipment | SD card, <= 32 GB, SDHC card, <= 32 GB |
Character font | Korean, Taiwanese (traditional Chinese), Japanese (ANK, Kanji), ASCII, Chinese (simplified Chinese) |
Memory description | flash EPROM, 96 MB |
vibration resistance | 3.5 mm (f = 5-9 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2, 1 gn (f = 9-150 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2 |
ambient air temperature for operation | 0-55 °C |
standards | EN 61131-2, IEC 61000-6-2, UL 508 |
Display Type | backlit colour TFT LCD |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | IDHMI |
---|---|
Resistance to electrostatic discharge | 6 kV contact discharge conforming to IEC 61000-4-2 level 3 |
Part Number | HMIGTO4310 |
[Us] rated supply voltage | 24 V DC |
ambient air temperature for storage | -20-60 °C |
Depth | 60 mm |
operating altitude | < 2000 m |
product certifications | CE, cULus, KCC, C-Tick, UKCA, UKEX |
product or component type | advanced touchscreen panel |
range of product | Harmony GTO |
relative humidity | 10-90 % without condensation |
shock resistance | 147 m/s² 3 chocks in each direction X, Y and Z conforming to EN/IEC 61131-2 |
supply voltage limits | 19.2-28.8 V |
width | 218 mm |
Supply | external source |
Display resolution | 640 x 480 pixels VGA |
Operating system | Harmony |
Terminal type | touchscreen display |
NEMA degree of protection | NEMA 4X front panel (indoor use) |
Enclosure material | PPT |
Front material | PPT |
Maximum power consumption in W | 8 W when power is not supplied to external devices, 5 W when backlight is OFF, 5.5 W when backlight is dimmed, 12 W |
Data backed up | 512 kB internal RAM (SRAM) |
Touch sensitive zone | 1024 x 1024 |
Software designation | Vijeo Designer configuration software >= V6.1 |
Brightness | 16 levels - control by touch panel, 16 levels - control by software |
Backlight lifespan | 50000 hours white at 25 °C |
Type of cooling | natural convection |
Touch panel | resistive film, 1000000 cycles |
Display size | 7.5 inch |
Product mounting | flush mounting |
Display colour | 65536 colours |
Downloadable protocols | Schneider Electric Modicon Modbus, Schneider Electric Modicon Uni-TE, Schneider Electric Modicon Modbus Plus, Schneider Electric Modicon FIPWAY, Mitsubishi Melsec third party protocols, Omron Sysmac third party protocols, Rockwell Automation Allen-Bradley third party protocols, Siemens Simatic third party protocols, Schneider Electric Modicon Modbus TCP |
Data storage equipment | SD card, <= 32 GB, SDHC card, <= 32 GB |
Character font | Korean, Taiwanese (traditional Chinese), Japanese (ANK, Kanji), ASCII, Chinese (simplified Chinese) |
Memory description | flash EPROM, 96 MB |
vibration resistance | 3.5 mm (f = 5-9 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2, 1 gn (f = 9-150 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2 |
ambient air temperature for operation | 0-55 °C |
standards | EN 61131-2, IEC 61000-6-2, UL 508 |
Display Type | backlit colour TFT LCD |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account