Schneider Electric Magelis HMIGTO 10.4 Color Touch Panel VGA-TFT_HMIGTO5310, HMIGTO5310
SKU :
HMIGTO5310
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 11,469.40
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Exclusive Weatherproof - switched socket - 13 A - 230 V - 2 gangs - grey
Schneider Electric Magelis HMIGTO 10.4 Color Touch Panel VGA-TFT_HMIGTO5310, HMIGTO5310
AEDÂ 11,469.40
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
- Specifications
- Documents
- Reviews
Overview
| Activity | IDHMI |
|---|---|
| Activity | IDHMI |
| Resistance to electrostatic discharge | 6 kV contact discharge conforming to IEC 61000-4-2 level 3 |
| Part Number | HMIGTO5310 |
| [Us] rated supply voltage | 24 V DC |
| ambient air temperature for storage | -20-60 °C |
| Depth | 57 mm |
| operating altitude | < 2000 m |
| product certifications | cULus, CE, C-Tick, KCC, UKCA, UKEX |
| product or component type | advanced touchscreen panel |
| range of product | Harmony GTO |
| relative humidity | 10-90 % without condensation |
| shock resistance | 147 m/s² 3 chocks in each direction X, Y and Z conforming to EN/IEC 61131-2 |
| supply voltage limits | 19.2-28.8 V |
| width | 272.5 mm |
| Supply | external source |
| Display resolution | 640 x 480 pixels VGA |
| Operating system | Harmony |
| Terminal type | touchscreen display |
| NEMA degree of protection | NEMA 4X front panel (indoor use) |
| Enclosure material | PPT |
| Front material | PPT |
| Maximum power consumption in W | 12 W when power is not supplied to external devices, 7 W when backlight is OFF, 8 W when backlight is dimmed, 17 W |
| Data backed up | 512 kB internal RAM (SRAM) |
| Touch sensitive zone | 1024 x 1024 |
| Software designation | Vijeo Designer configuration software >= V6.1 |
| Brightness | 16 levels - control by touch panel, 16 levels - control by software |
| Backlight lifespan | 50000 hours white at 25 °C |
| Type of cooling | natural convection |
| Touch panel | resistive film, 1000000 cycles |
| Display size | 10.4 inch |
| Product mounting | flush mounting |
| Display colour | 65536 colours |
| Downloadable protocols | Schneider Electric Modicon Modbus, Schneider Electric Modicon Uni-TE, Schneider Electric Modicon Modbus Plus, Schneider Electric Modicon FIPWAY, Mitsubishi Melsec third party protocols, Omron Sysmac third party protocols, Rockwell Automation Allen-Bradley third party protocols, Siemens Simatic third party protocols, Schneider Electric Modicon Modbus TCP |
| Data storage equipment | SD card, <= 32 GB, SDHC card, <= 32 GB |
| Character font | Chinese (simplified Chinese), Japanese (ANK, Kanji), Korean, ASCII, Taiwanese (traditional Chinese) |
| Memory description | flash EPROM, 96 MB |
| vibration resistance | 3.5 mm (f = 5-9 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2, 1 gn (f = 9-150 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2 |
| ambient air temperature for operation | 0-55 °C |
| standards | UL 508, EN 61131-2, IEC 61000-6-2 |
| Display Type | backlit colour TFT LCD |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | IDHMI |
|---|---|
| Activity | IDHMI |
| Resistance to electrostatic discharge | 6 kV contact discharge conforming to IEC 61000-4-2 level 3 |
| Part Number | HMIGTO5310 |
| [Us] rated supply voltage | 24 V DC |
| ambient air temperature for storage | -20-60 °C |
| Depth | 57 mm |
| operating altitude | < 2000 m |
| product certifications | cULus, CE, C-Tick, KCC, UKCA, UKEX |
| product or component type | advanced touchscreen panel |
| range of product | Harmony GTO |
| relative humidity | 10-90 % without condensation |
| shock resistance | 147 m/s² 3 chocks in each direction X, Y and Z conforming to EN/IEC 61131-2 |
| supply voltage limits | 19.2-28.8 V |
| width | 272.5 mm |
| Supply | external source |
| Display resolution | 640 x 480 pixels VGA |
| Operating system | Harmony |
| Terminal type | touchscreen display |
| NEMA degree of protection | NEMA 4X front panel (indoor use) |
| Enclosure material | PPT |
| Front material | PPT |
| Maximum power consumption in W | 12 W when power is not supplied to external devices, 7 W when backlight is OFF, 8 W when backlight is dimmed, 17 W |
| Data backed up | 512 kB internal RAM (SRAM) |
| Touch sensitive zone | 1024 x 1024 |
| Software designation | Vijeo Designer configuration software >= V6.1 |
| Brightness | 16 levels - control by touch panel, 16 levels - control by software |
| Backlight lifespan | 50000 hours white at 25 °C |
| Type of cooling | natural convection |
| Touch panel | resistive film, 1000000 cycles |
| Display size | 10.4 inch |
| Product mounting | flush mounting |
| Display colour | 65536 colours |
| Downloadable protocols | Schneider Electric Modicon Modbus, Schneider Electric Modicon Uni-TE, Schneider Electric Modicon Modbus Plus, Schneider Electric Modicon FIPWAY, Mitsubishi Melsec third party protocols, Omron Sysmac third party protocols, Rockwell Automation Allen-Bradley third party protocols, Siemens Simatic third party protocols, Schneider Electric Modicon Modbus TCP |
| Data storage equipment | SD card, <= 32 GB, SDHC card, <= 32 GB |
| Character font | Chinese (simplified Chinese), Japanese (ANK, Kanji), Korean, ASCII, Taiwanese (traditional Chinese) |
| Memory description | flash EPROM, 96 MB |
| vibration resistance | 3.5 mm (f = 5-9 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2, 1 gn (f = 9-150 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2 |
| ambient air temperature for operation | 0-55 °C |
| standards | UL 508, EN 61131-2, IEC 61000-6-2 |
| Display Type | backlit colour TFT LCD |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account