Acti9 - memory cartridge for IHP / IC
SKU :
CCT15861

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 119.09
AEDÂ 89.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
discrete input module - 16 inputs - 24 V DC positive - Safety
Acti9 - memory cartridge for IHP / IC
AEDÂ 119.09
AEDÂ 89.00
- Specifications
- Documents
- Reviews
Overview
Activity | HDCFD |
---|---|
Part Number | CCT15861 |
compatibility code | memory cartridge |
device application | saving and duplicating programs |
Market Segment | residential, small commercial |
Mounting Location | front face |
product or component type | memory cartridge |
Range | Acti9 |
range of product | Acti9 |
Memory type | EEPROM |
product compatibility | IHP+ 1C/2C, IC Astro, IC 100k |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | HDCFD |
---|---|
Part Number | CCT15861 |
compatibility code | memory cartridge |
device application | saving and duplicating programs |
Market Segment | residential, small commercial |
Mounting Location | front face |
product or component type | memory cartridge |
Range | Acti9 |
range of product | Acti9 |
Memory type | EEPROM |
product compatibility | IHP+ 1C/2C, IC Astro, IC 100k |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account