
calcActive())">
Acti9 IHP+ 1C (24h/7d) SMARTw programmable time switch
CCT15551
AEDÂ 723.61
AEDÂ 536.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CCT15551
Acti9 IHP+ 1C (24h/7d) SMARTw programmable time switch
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 IHP+ 1C (24h/7d) SMARTw programmable time switch
AEDÂ 723.61
AEDÂ 536.00
Product Details
Activity | HDCFD |
---|---|
Part Number | CCT15551 |
overvoltage category | class 3 |
ambient air temperature for storage | -30-70 °C |
connections - terminals | 2 x 0.5-2.5 mm² screw terminals solid or flexible, 1 x 2.5-2.5 mm² screw terminals solid or flexible with sleeve |
contacts type and composition | C/O |
Depth | 66.7 mm |
device application | building |
device short name | IHP+ |
Height | 92.6 mm |
IP degree of protection | IP20 |
marking | CE |
mounting support | TH35 DIN rail conforming to EN 60715 |
net weight | 115 g |
product or component type | programmable digital time switch |
Provided Equipment | memory stick |
Range | Acti9 |
relative humidity | 90-90 %, non-condensing |
width | 45 mm |
Cycle duration | 24 hours + 7 days |
Time changeover | automatic |
Function | pulse programming, random function, external input for override |
Updated by | none |
Absence for holidays | yes |
Output type | dry contact |
Maximum power consumption in W | 0.5 W standby |
Minimum interval duration | 1 s |
Maximum switching current | 10 A - 250 V AC pf = 0.6 , 16 A - 250 V AC pf = 1 |
User language | English, French, German, Dutch, Italian, Spanish, Portuguese, Danish, Norwegian, Swedish, Finnish |
Accuracy | +/- 0.25 s/day 25 °C |
Backup time | 10 years time and program saving |
Maximum number of switchings | 84 |
Number of channels | 1 |
Control button type | 4 push-buttons |
ambient air temperature for operation | -30-55 °C |
standards | EN 60730-2-7:2010 |
Display Type | backlit LCD |
minimum switching current | 10 mA 230 V AC, 100 mA 24 V AC/DC |
Load Type | incandescent lamp: 2600 W, halogen lamp: 2600 W, non-corrected fluorescent tube: 2600 VA, serial-compensated fluorescent tube: 2600 VA, parallel compensated fluorescent lamp: 400 VA (48 µF), compact fluorescent lamp: 400 W, < 2 W LED lamp: 25 W, > 2 W LED lamp: 200 W |
Electrical Insulation Class | class II |
Function Available | external input for override, code lock function, holiday schedules, automatic winter/summer time changeover, on/off switching times, pulse programming, cycle programming, switch preselection |
Information Displayed | operating time counter |
Type of Setting | weekly programming, random program 2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account