Acti9 analogue outdoor light sensor cell

CCT15263
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity HDCFD
Pincode Group default
Part Number CCT15263
ambient air temperature for storage -40-70 °C
Cable Length 50 m
compatibility code wall mounted cell
depth 45 mm
height 95 mm
IP degree of protection IP55
Market Segment residential, small commercial
Mounting Location outdoor
net weight 40.5 g
product or component type wall mounted cell
range Acti9
Range Compatibility Acti9 Acti9 IC IC100 twilight switch, Acti9 Acti9 IC IC2000 twilight switch, Acti9 Acti9 IC IC2000P+ programmable twilight switch with time switch function
relative humidity 100-100 %
width 48 mm
ambient air temperature for operation -40-70 °C
Function Available horizontally orientable
Light Intensity Adjustment 2-2000 lux

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Acti9 analogue outdoor light sensor cell
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.