Actassi fibre optic patch cord, SC/APC, OS2, simplex, single mode, LSZH, 3 m
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Actassi fibre optic patch cord, SC/APC, OS2, simplex, single mode, LSZH, 3 m
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | ACTFP1CA1S19S30 |
Targeted region | Asia Pacific. |
Ambient air temperature for installation | -20-60 °C |
Mode of transmission | single mode |
Number of optic fibre | 1 |
Exchange mode | APC simplex |
Maximum insertion loss | 0.3 dB SC |
Fibre performance | OS2 9/125 µm |
ambient air temperature for operation | -20-60 °C |
Cable Length | 3-3 m |
Cable Outer Diameter | 1.6 mm 1 +/- 0.2 mm |
Minimum Return Loss | 50 dB SC |
ambient air temperature for storage | -20-60 °C |
Type of Packing | plastic bag |
Condition of Use | patching |
range | Actassi |
colour | sheath: yellow |