calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
voltage transformer - 230 V - 1 x 24 V - 63 VA
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Range of product | MODICON TRANSFORMER ECONOMIC |
| Product or component type | SAFETY AND ISOLATION TRANSFORMER |
| Rated power in VA | 63 VA |
| Input voltage | 230 V AC PHASE TO PHASE, TERMINAL(S): L1-L2230 V AC SINGLE PHASE, TERMINAL(S): N-L1 |
| Output voltage | 24 V AC |
| Secondary winding | SINGLE |
| Protective cover | WITHOUT |
| Ambient air temperature for operation | -20…40 °C |
| Input voltage limits | 207...253 V |
| Network frequency limits | 47…63 HZ |
| Input voltage tolerance | +/- 15 V |
| Efficiency | 82 % |
| Power dissipation in W | 13.8 W |
| Voltage variation at nominal load | 0,116 AT 230 V |
| Output sustained overvoltage | 0,136 (NO LOAD, HOT STATE) |
| Maximum voltage drop at rated load | 14.13 % |
| No load losses | 5.7 W |
| Short-circuit voltage | 0,133 |
| Output protection type | AGAINST OVERLOAD, PROTECTION TECHNOLOGY: WITH ADDITIONAL PROTECTION FUSES OR CIRCUIT-BREAKERS IN SELECTION OF PROTECTIONAGAINST OVERVOLTAGE, PROTECTION TECHNOLOGY: WITH ADDITIONAL PROTECTION FUSES OR CIRCUIT-BREAKERS IN SELECTION OF PROTECTIONAGAINST SHORT-CIRCUITS, PROTECTION TECHNOLOGY: WITH ADDITIONAL PROTECTION FUSES OR CIRCUIT-BREAKERS IN SELECTION OF PROTECTION |
| Connections - terminals | FOR INPUT CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 4 X 2.5...4 X 4 MM² AWG 14...AWG 11FOR INPUT GROUND CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 1 X 2.5...1 X 4 MM² AWG 14...AWG 11FOR OUTPUT CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 2 X 2.5...2 X 4 MM² AWG 14...AWG 11 |
| Marking | CE |
| Fixing mode | BY 4 SCREWS DIAMETER: 5 MM ON VERTICAL PANEL, OPERATING POSITION: VERTICALBY 4 SCREWS DIAMETER: 5 MM ON HORIZONTAL PANEL WITH DERATING TO 90 %, OPERATING POSITION: HORIZONTALBY CLIPS (WITH MOUNTING PLATE) ON 35 MM SYMMETRICAL DIN RAILBY 4 SCREWS DIAMETER: 5 MM ON VERTICAL PANEL |
| Operating altitude | 3000 M |
| Electrical insulation class | CLASS B |
| Width | 79.0 MM |
| Height | 70.0 MM |
| Depth | 91.0 MM |
| Net weight | 1.15 KG |
| Product certifications | EACDNV-GL |
| IP degree of protection | IP20 |
| Environmental characteristic | EMC CONFORMING TO IEC 62041SAFETY CONFORMING TO EN 61558-1SAFETY CONFORMING TO EN 61558-2-6 |
| Ambient air temperature for storage | -40…80 °C |
| Relative humidity | 0…95 % DURING OPERATION |
| Overvoltage category | CLASS I CONFORMING TO VDE 0106-1 |
| Dielectric strength | 3200 V BETWEEN INPUT AND GROUND3200 V BETWEEN OUTPUT AND GROUND5100 V BETWEEN INPUT AND OUTPUT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 18.200 CM |
| Package 1 Width | 12.500 CM |
| Package 1 Length | 14.800 CM |
| Package 1 Weight | 1.347 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 57 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 88.696 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | Circularity Profile (Download) |
| SCIP Number | 93c35204-c30d-4a1c-be25-b7657ea12b91 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| Range of product | MODICON TRANSFORMER ECONOMIC |
| Product or component type | SAFETY AND ISOLATION TRANSFORMER |
| Rated power in VA | 63 VA |
| Input voltage | 230 V AC PHASE TO PHASE, TERMINAL(S): L1-L2230 V AC SINGLE PHASE, TERMINAL(S): N-L1 |
| Output voltage | 24 V AC |
| Secondary winding | SINGLE |
| Protective cover | WITHOUT |
| Ambient air temperature for operation | -20…40 °C |
| Input voltage limits | 207...253 V |
| Network frequency limits | 47…63 HZ |
| Input voltage tolerance | +/- 15 V |
| Efficiency | 82 % |
| Power dissipation in W | 13.8 W |
| Voltage variation at nominal load | 0,116 AT 230 V |
| Output sustained overvoltage | 0,136 (NO LOAD, HOT STATE) |
| Maximum voltage drop at rated load | 14.13 % |
| No load losses | 5.7 W |
| Short-circuit voltage | 0,133 |
| Output protection type | AGAINST OVERLOAD, PROTECTION TECHNOLOGY: WITH ADDITIONAL PROTECTION FUSES OR CIRCUIT-BREAKERS IN SELECTION OF PROTECTIONAGAINST OVERVOLTAGE, PROTECTION TECHNOLOGY: WITH ADDITIONAL PROTECTION FUSES OR CIRCUIT-BREAKERS IN SELECTION OF PROTECTIONAGAINST SHORT-CIRCUITS, PROTECTION TECHNOLOGY: WITH ADDITIONAL PROTECTION FUSES OR CIRCUIT-BREAKERS IN SELECTION OF PROTECTION |
| Connections - terminals | FOR INPUT CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 4 X 2.5...4 X 4 MM² AWG 14...AWG 11FOR INPUT GROUND CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 1 X 2.5...1 X 4 MM² AWG 14...AWG 11FOR OUTPUT CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 2 X 2.5...2 X 4 MM² AWG 14...AWG 11 |
| Marking | CE |
| Fixing mode | BY 4 SCREWS DIAMETER: 5 MM ON VERTICAL PANEL, OPERATING POSITION: VERTICALBY 4 SCREWS DIAMETER: 5 MM ON HORIZONTAL PANEL WITH DERATING TO 90 %, OPERATING POSITION: HORIZONTALBY CLIPS (WITH MOUNTING PLATE) ON 35 MM SYMMETRICAL DIN RAILBY 4 SCREWS DIAMETER: 5 MM ON VERTICAL PANEL |
| Operating altitude | 3000 M |
| Electrical insulation class | CLASS B |
| Width | 79.0 MM |
| Height | 70.0 MM |
| Depth | 91.0 MM |
| Net weight | 1.15 KG |
| Product certifications | EACDNV-GL |
| IP degree of protection | IP20 |
| Environmental characteristic | EMC CONFORMING TO IEC 62041SAFETY CONFORMING TO EN 61558-1SAFETY CONFORMING TO EN 61558-2-6 |
| Ambient air temperature for storage | -40…80 °C |
| Relative humidity | 0…95 % DURING OPERATION |
| Overvoltage category | CLASS I CONFORMING TO VDE 0106-1 |
| Dielectric strength | 3200 V BETWEEN INPUT AND GROUND3200 V BETWEEN OUTPUT AND GROUND5100 V BETWEEN INPUT AND OUTPUT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 18.200 CM |
| Package 1 Width | 12.500 CM |
| Package 1 Length | 14.800 CM |
| Package 1 Weight | 1.347 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 57 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 88.696 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | Circularity Profile (Download) |
| SCIP Number | 93c35204-c30d-4a1c-be25-b7657ea12b91 |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |