Internal Thread Connection Set, DN50, G2-3/4B End Connection, Rp 2 Internal Thread to Pipe.
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Internal Thread Connection Set, DN50, G2-3/4B End Connection, Rp 2 Internal Thread to Pipe.
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Activity | DBPRD |
| End connection type | INTERNAL THREAD |
| Union end size | RP 2 IN |
| Union nut size | G2-3/4B |
| Packing material | STANDARD: FIBRE GASKET (KLINGERSIL C4400) |
| Union end material | MALLEABLE IRON CASTING, GALVANIZED |
| Union nut material | MALLEABLE IRON CASTING, GALVANIZED |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.6 CM |
| Package 1 Width | 9 CM |
| Package 1 Length | 4 CM |
| Package 1 Weight | 740 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| End of life manual availability | No need of specific recycling operations |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Activity | DBPRD |
| End connection type | INTERNAL THREAD |
| Union end size | RP 2 IN |
| Union nut size | G2-3/4B |
| Packing material | STANDARD: FIBRE GASKET (KLINGERSIL C4400) |
| Union end material | MALLEABLE IRON CASTING, GALVANIZED |
| Union nut material | MALLEABLE IRON CASTING, GALVANIZED |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.6 CM |
| Package 1 Width | 9 CM |
| Package 1 Length | 4 CM |
| Package 1 Weight | 740 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| End of life manual availability | No need of specific recycling operations |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |