calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
SpaceLogic M700-SRSU Actuator, Spring Return Stem Up, 24Vac/dc, 700N, IP54
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Activity | DBPRD |
| Actuator product range | SPACELOGIC |
| Product or component type | ACTUATOR |
| Actuator type | ELECTRIC |
| Actuator product series | M700 |
| Actuator model | M700 |
| Product destination | GLOBE VALVE |
| Actuator | LINEAR |
| Motor type | BRUSHLESS DC MOTOR |
| Control type | AUTOMATIC RESET |
| Switch function | 2 SPDT (OPTIONAL) |
| rated supply voltage | 24 V AC/DC |
| Analogue input range | 0...10 V DC |
| Feedback signal | 2...10 V DC |
| Transformer rated power in VA | 50 VA |
| Power consumption in VA | 30 VA AC |
| Hold-in power consumption in VA | 30 VA AC |
| Power loss return | SPRING RETURN |
| Control signal | FLOATINGPROPORTIONAL/MODULATING |
| Stroke length | 9…52 MM |
| Stroke auto calibration | TRUE |
| Electrical insulation class | CLASS II |
| Force N | 700 N |
| Force lbf | 157 LBF |
| Position indicator | STROKE INDICATOR ON YOKE |
| Conduit connection | 2 X 20 MM CONDUIT HOLE |
| Leads and connections | TERMINAL BLOCK |
| Stroke running time | 15 S |
| Stroke running time noload retract | 95 S |
| IP degree of protection | IP54 |
| Duty cycle | 20 % |
| Ambient air temperature for operation | -10…50 °C |
| Relative humidity | 0…90 % |
| Ambient air temperature for storage | -10…50 °C |
| Targeted region | EUROPEASIA PACIFIC.AUSTRALIA. |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 23.2 CM |
| Package 1 Width | 22.8 CM |
| Package 1 Length | 31.2 CM |
| Package 1 Weight | 4.88 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | DBPRD |
|---|---|
| Activity | DBPRD |
| Actuator product range | SPACELOGIC |
| Product or component type | ACTUATOR |
| Actuator type | ELECTRIC |
| Actuator product series | M700 |
| Actuator model | M700 |
| Product destination | GLOBE VALVE |
| Actuator | LINEAR |
| Motor type | BRUSHLESS DC MOTOR |
| Control type | AUTOMATIC RESET |
| Switch function | 2 SPDT (OPTIONAL) |
| rated supply voltage | 24 V AC/DC |
| Analogue input range | 0...10 V DC |
| Feedback signal | 2...10 V DC |
| Transformer rated power in VA | 50 VA |
| Power consumption in VA | 30 VA AC |
| Hold-in power consumption in VA | 30 VA AC |
| Power loss return | SPRING RETURN |
| Control signal | FLOATINGPROPORTIONAL/MODULATING |
| Stroke length | 9…52 MM |
| Stroke auto calibration | TRUE |
| Electrical insulation class | CLASS II |
| Force N | 700 N |
| Force lbf | 157 LBF |
| Position indicator | STROKE INDICATOR ON YOKE |
| Conduit connection | 2 X 20 MM CONDUIT HOLE |
| Leads and connections | TERMINAL BLOCK |
| Stroke running time | 15 S |
| Stroke running time noload retract | 95 S |
| IP degree of protection | IP54 |
| Duty cycle | 20 % |
| Ambient air temperature for operation | -10…50 °C |
| Relative humidity | 0…90 % |
| Ambient air temperature for storage | -10…50 °C |
| Targeted region | EUROPEASIA PACIFIC.AUSTRALIA. |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 23.2 CM |
| Package 1 Width | 22.8 CM |
| Package 1 Length | 31.2 CM |
| Package 1 Weight | 4.88 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |