calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Unika interlocked socket - 16 A - 2P + E - 200...250 V AC - IP65 - wall
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range | MUREVA |
| Product or component type | INTERLOCKED SOCKET |
| Device short name | Mureva socket |
| Plug, socket category | LOW VOLTAGE |
| Poles description | 2P + E |
| Network type | AC |
| Outlet standard | INDUSTRIAL |
| Mounting mode | WALL-MOUNTED |
| [In] rated current | 16 A |
| [Ue] rated operational voltage | 200...250 V |
| Network frequency | 50/60 HZ |
| Ground lug clockwise position | 6 H |
| Protection type | FUSE |
| Fuse type | CYLINDRICAL |
| Fuse size | 10.3 X 38 MM |
| Plug, socket material | HOUSING: SELF-EXTINGUISHING ENGINEERING POLYMER |
| Contacts material | SLEEVES: NICKEL PLATED BRASS |
| Connections - terminals | CAPTIVE SCREWS |
| Maximum cable cross section | 10 MM² |
| Maximum cable outer diameter | 25 MM |
| cable entry | CABLE GLAND |
| Thread type | PG 21 |
| Net weight | 1.154 KG |
| Base dimension | 103 X 255 MM |
| Height | 255 MM |
| Width | 103 MM |
| Depth | 149 MM |
| Colour | GREY (RAL 7035) |
| Voltage colour | BLUE |
| Standards | IEC 60309-1IEC 60309-2 |
| IP degree of protection | IP65 CONFORMING TO IEC 60529 |
| IK degree of protection | IK09 CONFORMING TO EN 62262 |
| Fire resistance | 750 °C CONFORMING TO IEC 60695-2-11 |
| Relative humidity | 50 % AT 40 °C70 % AT 30 °C90 % AT 20 °C |
| Ambient air temperature for operation | 35 °C ( 86400 S ) -25…40 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 17.200 CM |
| Package 1 Width | 11.100 CM |
| Package 1 Length | 26.600 CM |
| Package 1 Weight | 1.135 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 6.210 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 51 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6.813279412845487 |
| Huella de carbono de la fase de fabricación [A1 a A3] | 7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.14683851242850773 |
| Huella de carbono de la fase de distribución [A4] | 0.1 kg CO2 eq. |
| Huella de carbono de la fase de instalación [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 41.29 |
| Huella de carbono de la fase de uso [B2, B3, B4, B6] | 41 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.0598991625637906 |
| Huella de carbono de la fase de fin de vida [C1 a C4] | 3 kg CO2 eq. |
| Average percentage of recycled plastic content | 53 % |
| SCIP Number | Ea852aaf-87f8-441e-a08b-edd79380c43e |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range | MUREVA |
| Product or component type | INTERLOCKED SOCKET |
| Device short name | Mureva socket |
| Plug, socket category | LOW VOLTAGE |
| Poles description | 2P + E |
| Network type | AC |
| Outlet standard | INDUSTRIAL |
| Mounting mode | WALL-MOUNTED |
| [In] rated current | 16 A |
| [Ue] rated operational voltage | 200...250 V |
| Network frequency | 50/60 HZ |
| Ground lug clockwise position | 6 H |
| Protection type | FUSE |
| Fuse type | CYLINDRICAL |
| Fuse size | 10.3 X 38 MM |
| Plug, socket material | HOUSING: SELF-EXTINGUISHING ENGINEERING POLYMER |
| Contacts material | SLEEVES: NICKEL PLATED BRASS |
| Connections - terminals | CAPTIVE SCREWS |
| Maximum cable cross section | 10 MM² |
| Maximum cable outer diameter | 25 MM |
| cable entry | CABLE GLAND |
| Thread type | PG 21 |
| Net weight | 1.154 KG |
| Base dimension | 103 X 255 MM |
| Height | 255 MM |
| Width | 103 MM |
| Depth | 149 MM |
| Colour | GREY (RAL 7035) |
| Voltage colour | BLUE |
| Standards | IEC 60309-1IEC 60309-2 |
| IP degree of protection | IP65 CONFORMING TO IEC 60529 |
| IK degree of protection | IK09 CONFORMING TO EN 62262 |
| Fire resistance | 750 °C CONFORMING TO IEC 60695-2-11 |
| Relative humidity | 50 % AT 40 °C70 % AT 30 °C90 % AT 20 °C |
| Ambient air temperature for operation | 35 °C ( 86400 S ) -25…40 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 17.200 CM |
| Package 1 Width | 11.100 CM |
| Package 1 Length | 26.600 CM |
| Package 1 Weight | 1.135 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 6.210 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 51 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 6.813279412845487 |
| Huella de carbono de la fase de fabricación [A1 a A3] | 7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.14683851242850773 |
| Huella de carbono de la fase de distribución [A4] | 0.1 kg CO2 eq. |
| Huella de carbono de la fase de instalación [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 41.29 |
| Huella de carbono de la fase de uso [B2, B3, B4, B6] | 41 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.0598991625637906 |
| Huella de carbono de la fase de fin de vida [C1 a C4] | 3 kg CO2 eq. |
| Average percentage of recycled plastic content | 53 % |
| SCIP Number | Ea852aaf-87f8-441e-a08b-edd79380c43e |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |