calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Isoblock interlocked socket - 16 A - 2P + E - 200...250 V AC - IP65 - wall
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Range | MUREVA |
| Product or component type | INTERLOCKED SOCKET |
| Device short name | Isoblock socket |
| Plug, socket category | LOW VOLTAGE |
| Industrial socket type | B16 |
| Poles description | 2P + E |
| Network type | AC |
| Outlet standard | INDUSTRIAL |
| Mounting mode | WALL-MOUNTED |
| [In] rated current | 16 A |
| [Ue] rated operational voltage | 200...250 V |
| Network frequency | 50/60 HZ |
| Ground lug clockwise position | 6 H |
| Protection type | WITHOUT PROTECTION |
| Product compatibility | MODULAR DEVICE |
| Total number of 18 mm modules | 4.5 |
| Plug, socket material | HOUSING: SELF-EXTINGUISHING ENGINEERING POLYMER |
| Contacts material | SLEEVES: NICKEL PLATED BRASS |
| Connections - terminals | CAPTIVE SCREWS |
| Maximum cable cross section | 10 MM² |
| Maximum cable outer diameter | 25 MM |
| cable entry | CABLE GLAND |
| Thread type | PG 21 |
| Product weight | 0.87 KG |
| Base dimension | 144 X 318 MM |
| Height | 318 MM |
| Width | 144 MM |
| Depth | 147 MM |
| Colour | GREY (RAL 7035) |
| Voltage colour | BLUE |
| Standards | IEC 60309-2IEC 60309-1 |
| IP degree of protection | IP65 CONFORMING TO IEC 60529 |
| IK degree of protection | IK10 CONFORMING TO EN 62262 |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-11 |
| Relative humidity | 50 % AT 40 °C70 % AT 30 °C90 % AT 20 °C |
| Ambient air temperature for operation | 35 °C ( 86400 S ) -25…40 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.000 CM |
| Package 1 Width | 31.000 CM |
| Package 1 Length | 11.000 CM |
| Package 1 Weight | 881.600 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.926 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 27 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.6026456740251833 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03453991719173574 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 25.13304347826087 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 25 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7197611984898867 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| SCIP Number | Ea852aaf-87f8-441e-a08b-edd79380c43e |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Range | MUREVA |
| Product or component type | INTERLOCKED SOCKET |
| Device short name | Isoblock socket |
| Plug, socket category | LOW VOLTAGE |
| Industrial socket type | B16 |
| Poles description | 2P + E |
| Network type | AC |
| Outlet standard | INDUSTRIAL |
| Mounting mode | WALL-MOUNTED |
| [In] rated current | 16 A |
| [Ue] rated operational voltage | 200...250 V |
| Network frequency | 50/60 HZ |
| Ground lug clockwise position | 6 H |
| Protection type | WITHOUT PROTECTION |
| Product compatibility | MODULAR DEVICE |
| Total number of 18 mm modules | 4.5 |
| Plug, socket material | HOUSING: SELF-EXTINGUISHING ENGINEERING POLYMER |
| Contacts material | SLEEVES: NICKEL PLATED BRASS |
| Connections - terminals | CAPTIVE SCREWS |
| Maximum cable cross section | 10 MM² |
| Maximum cable outer diameter | 25 MM |
| cable entry | CABLE GLAND |
| Thread type | PG 21 |
| Product weight | 0.87 KG |
| Base dimension | 144 X 318 MM |
| Height | 318 MM |
| Width | 144 MM |
| Depth | 147 MM |
| Colour | GREY (RAL 7035) |
| Voltage colour | BLUE |
| Standards | IEC 60309-2IEC 60309-1 |
| IP degree of protection | IP65 CONFORMING TO IEC 60529 |
| IK degree of protection | IK10 CONFORMING TO EN 62262 |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-11 |
| Relative humidity | 50 % AT 40 °C70 % AT 30 °C90 % AT 20 °C |
| Ambient air temperature for operation | 35 °C ( 86400 S ) -25…40 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.000 CM |
| Package 1 Width | 31.000 CM |
| Package 1 Length | 11.000 CM |
| Package 1 Weight | 881.600 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 3.926 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | Nej |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 27 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.6026456740251833 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03453991719173574 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 25.13304347826087 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 25 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7197611984898867 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| SCIP Number | Ea852aaf-87f8-441e-a08b-edd79380c43e |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |