80A 440V Surface Mount Triple Pole Isolating Switch IP66
SKU :
WHT80
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 350.50
AEDÂ 267.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. 1P / 2P /3P Isolators
2. IP66
80A 440V Surface Mount Triple Pole Isolating Switch IP66
AEDÂ 350.50
AEDÂ 267.00
- Specifications
- Documents
- Reviews
Overview
| Rated current | 50 A at 230 V AC |
|---|---|
| Part Number | WHT80 |
| Activity | HDCWD |
| Weight | 0 |
| Package1 Length*Width*Height | x x |
| [Ie] rated operational current | 80 A at 440 V AC-22A |
| Depth | 90 mm |
| device short name | W |
| Height | 170 mm |
| IP degree of protection | IP66 |
| Motor M-rating As3133 | M160 |
| Poles Description | 3P |
| product or component type | isolating switch |
| range of product | Kavacha |
| standards | IEC 60947-3 |
| width | 82 mm |
| standards | IEC 60947-3 |
| [Ie] rated operational current | 80 A at 440 V AC-22A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 50 A at 230 V AC |
|---|---|
| Part Number | WHT80 |
| Activity | HDCWD |
| Weight | 0 |
| Package1 Length*Width*Height | x x |
| [Ie] rated operational current | 80 A at 440 V AC-22A |
| Depth | 90 mm |
| device short name | W |
| Height | 170 mm |
| IP degree of protection | IP66 |
| Motor M-rating As3133 | M160 |
| Poles Description | 3P |
| product or component type | isolating switch |
| range of product | Kavacha |
| standards | IEC 60947-3 |
| width | 82 mm |
| standards | IEC 60947-3 |
| [Ie] rated operational current | 80 A at 440 V AC-22A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account